Quantity | Unit price |
---|---|
1 - 129 | $2.3388 |
130 - 259 | $1.1649 |
260 - 1299 | $0.4679 |
1300 - 12999 | $0.2075 |
13000 - 25999 | $0.1971 |
26000 + | $0.1868 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Inside Diameter | 39.1 mm |
Inside Diameter | 1.540 in |
Fitting Diameter | 40.1 mm |
Fitting Diameter | 1.580 in |
Fitting Height | 15.9 mm |
Fitting Height | 0.625 in |
Flange Thickness | 0.9 mm |
Flange Thickness | 0.035 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.