Quantity | Unit price |
---|---|
1 - 499 | $0.7086 |
500 - 999 | $0.3545 |
1000 - 4999 | $0.1416 |
5000 - 6999 | $0.063 |
7000 - 62999 | $0.063 |
63000 + | $0.0567 |
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Inside Diameter | 12.3 mm |
Inside Diameter | 0.485 in |
Fitting Diameter | 13.1 mm |
Fitting Diameter | 0.516 in |
Fitting Height | 13.5 mm |
Fitting Height | 0.532 in |
Flange Thickness | 2.4 mm |
Flange Thickness | 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.