Quantity | Unit price |
---|---|
1 - 99 | $2.5433 |
100 - 199 | $1.2693 |
200 - 999 | $0.5064 |
1000 - 1499 | $0.2255 |
1500 - 13499 | $0.2255 |
13500 + | $0.2031 |
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Inside Diameter | 44 mm |
Inside Diameter | 1.732 in |
Fitting Diameter | 44.8 mm |
Fitting Diameter | 1.763 in |
Fitting Height | 13.5 mm |
Fitting Height | 0.532 in |
Flange Thickness | 2.4 mm |
Flange Thickness | 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.