Quantity | Unit price |
---|---|
1 - 249 | $1.2671 |
250 - 499 | $0.6314 |
500 - 1999 | $0.2522 |
2000 - 19999 | $0.1127 |
20000 - 39999 | $0.1071 |
40000 + | $0.1013 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Inside Diameter | 24.6 mm |
Inside Diameter | 0.968 in |
Fitting Diameter | 25.4 mm |
Fitting Diameter | 1.000 in |
Fitting Height | 13.5 mm |
Fitting Height | 0.532 in |
Flange Thickness | 2.4 mm |
Flange Thickness | 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.