Quantity | Unit price |
---|---|
1 - 499 | $0.8085 |
500 - 999 | $0.4043 |
1000 - 3999 | $0.1619 |
4000 - 39999 | $0.0723 |
40000 - 79999 | $0.0686 |
80000 - 119999 | $0.065 |
120000 + | $0.0611 |
Colour | Yellow |
---|---|
Full Material | Low Density Polyethylene |
Fitting Style | Push Fit |
Inside Diameter | 18.3 mm |
Inside Diameter | 0.721 in |
Fitting Diameter | 19.1 mm |
Fitting Diameter | 0.752 in |
Fitting Height | 13.5 mm |
Fitting Height | 0.532 in |
Flange Thickness | 2.4 mm |
Flange Thickness | 0.094 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.