Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: Vinyl, LDPE, TPR, PVC
  • Colour: Green, Yellow, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
106 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.2087 - $2.612 2918 In stock
1.763 in
$0.3078 - $3.8478 17923 In stock
0.709 in
$0.7628 - $10.0743 620 In stock
1.575 in
$0.0596 - $0.7418 21900 In stock
0.595 in
$0.8628 - $10.191 4000 In stock
0.709 in
$1.0964 - $13.6658 24205 In stock
0.906 in
$1.5369 - $19.2158 4000 In stock
1.063 in
$2.7518 - $34.5837 994 In stock
1.850 in
$0.2097 - $2.4722 146656 In stock
0.472 in
$0.2777 - $3.2882 38360 In stock
0.630 in
$0.4503 - $5.6202 4810 In stock
0.787 in
$0.371 - $4.6176 2487 In stock
0.945 in
$0.5085 - $6.3665 2000 In stock
1.102 in
$0.2405 - $2.8454 9985 In stock
0.125 in
$0.0804 - $1.1265 1000 In stock
0.845 in
$1.1265 - $14.0855 2500 In stock
0.945 in
$1.4367 - $17.9565 2000 In stock
1.102 in
$0.1145 - $1.355 25886 In stock
0.197 in
$0.1593 - $1.8843 132794 In stock
0.354 in
$0.2126 - $2.5187 30969 In stock
0.511 in
  • of 6
Parallel Protection Plug - Yellow ; 44.8 mm | 1.763 in ; Fitting Height 13.5 mm | 0.532 in

H1-3/4A

Price Range
$2.612 - $0.2087

Stock Levels
2918 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.732 in
  • Fitting Diameter
    1.763 in
Parallel Protection Plug - Black ; 18 mm | 0.709 in ; Fitting Height 12.5 mm | 0.492 in

12679A

Price Range
$3.8478 - $0.3078

Stock Levels
17923 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.591 in
  • Fitting Diameter
    0.709 in
Parallel Protection Plug - Black ; 40 mm | 1.575 in ; Fitting Height 20.5 mm | 0.807 in

12693A

Price Range
$10.0743 - $0.7628

Stock Levels
620 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.433 in
  • Fitting Diameter
    1.575 in
Parallel Protection Plug - Yellow ; 15.1 mm | 0.595 in ; Fitting Height 15.9 mm | 0.625 in

FC709B

Price Range
$0.7418 - $0.0596

Stock Levels
21900 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.530 in
  • Fitting Diameter
    0.595 in
Parallel Protection Plug - Black ; 18 mm | 0.709 in ; Fitting Height 12.5 mm | 0.492 in

12062B

Price Range
$10.191 - $0.8628

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.591 in
  • Fitting Diameter
    0.709 in
Parallel Protection Plug - Black ; 23 mm | 0.906 in ; Fitting Height 12.5 mm | 0.492 in

12067B

Price Range
$13.6658 - $1.0964

Stock Levels
24205 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.791 in
  • Fitting Diameter
    0.906 in
Parallel Protection Plug - Black ; 27 mm | 1.063 in ; Fitting Height 14.5 mm | 0.571 in

12071B

Price Range
$19.2158 - $1.5369

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.929 in
  • Fitting Diameter
    1.063 in
Parallel Protection Plug - Black ; 47 mm | 1.850 in ; Fitting Height 20.5 mm | 0.807 in

12502B

Price Range
$34.5837 - $2.7518

Stock Levels
994 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.701 in
  • Fitting Diameter
    1.850 in
Parallel Protection Plug - Black ; 12 mm | 0.472 in ; Fitting Height 10.5 mm | 0.413 in

12672A

Price Range
$2.4722 - $0.2097

Stock Levels
146656 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.362 in
  • Fitting Diameter
    0.472 in
Parallel Protection Plug - Black ; 16 mm | 0.630 in ; Fitting Height 12.5 mm | 0.492 in

12677A

Price Range
$3.2882 - $0.2777

Stock Levels
38360 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.508 in
  • Fitting Diameter
    0.630 in
Parallel Protection Plug - Black ; 20 mm | 0.787 in ; Fitting Height 12.5 mm | 0.492 in

12681A

Price Range
$5.6202 - $0.4503

Stock Levels
4810 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.677 in
  • Fitting Diameter
    0.787 in
Parallel Protection Plug - Black ; 24 mm | 0.945 in ; Fitting Height 14.5 mm | 0.571 in

12686A

Price Range
$4.6176 - $0.371

Stock Levels
2487 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.85 in
  • Fitting Diameter
    0.945 in
Parallel Protection Plug - Black ; 28 mm | 1.102 in ; Fitting Height 14.5 mm | 0.571 in

12690A

Price Range
$6.3665 - $0.5085

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.992 in
  • Fitting Diameter
    1.102 in
Parallel Protection Plug - Black ; 3.2 mm | 0.125 in ; Fitting Height 7.5 mm | 0.295 in

18071B

Price Range
$2.8454 - $0.2405

Stock Levels
9985 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.063 in
  • Fitting Diameter
    0.125 in
Parallel Protection Plug - Yellow ; 21.5 mm | 0.845 in ; Fitting Height 15.9 mm | 0.625 in

FC713B

Price Range
$1.1265 - $0.0804

Stock Levels
1000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.785 in
  • Fitting Diameter
    0.845 in
Parallel Protection Plug - Black ; 24 mm | 0.945 in ; Fitting Height 14.5 mm | 0.571 in

12068B

Price Range
$14.0855 - $1.1265

Stock Levels
2500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.85 in
  • Fitting Diameter
    0.945 in
Parallel Protection Plug - Black ; 28 mm | 1.102 in ; Fitting Height 14.5 mm | 0.571 in

12072B

Price Range
$17.9565 - $1.4367

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.992 in
  • Fitting Diameter
    1.102 in
Parallel Protection Plug - Black ; 5 mm | 0.197 in ; Fitting Height 10.5 mm | 0.413 in

12665A

Price Range
$1.355 - $0.1145

Stock Levels
25886 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.126 in
  • Fitting Diameter
    0.197 in
Parallel Protection Plug - Black ; 9 mm | 0.354 in ; Fitting Height 10.5 mm | 0.413 in

12669A

Price Range
$1.8843 - $0.1593

Stock Levels
132794 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.24 in
  • Fitting Diameter
    0.354 in
Parallel Protection Plug - Black ; 13 mm | 0.511 in ; Fitting Height 12.5 mm | 0.492 in

12673A

Price Range
$2.5187 - $0.2126

Stock Levels
30969 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.402 in
  • Fitting Diameter
    0.511 in