Menu Search

Parallel Protection Plugs

In stock

Parallel protection plugs are general-purpose plugs that are used to protect a variety of applications. It has a parallel design that ensures a secure and snug fit while preventing contaminants, damage, dirt, corrosion, moisture, and debris during storage and transportation. It is highly fragmentation-resistant and suited for threaded applications.

The plug has a closed top design and convex sides to ensure a secure fit. It is easy to install and remove and provides a neat finish. Suitable for various applications in different industries, including automotive, manufacturing, and commercial.

  • Material: Vinyl, LDPE, TPR, PVC
  • Colour: Green, Yellow, Black

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
106 results
Product SKUs information
Item Code Price range Availability Fitting Diameter View
$0.2342 - $2.7705 9985 In stock
0.125 in
$0.0783 - $1.097 1000 In stock
0.845 in
$0.1155 - $1.6238 1641 In stock
1.340 in
$0.2997 - $4.2009 25 In stock
1.970 in
$1.1855 - $14.805 1450 In stock
1.190 in
$0.1043 - $1.3785 28700 In stock
1.130 in
$0.0611 - $0.8085 3643 In stock
0.752 in
$0.1509 - $1.8843 34388 In stock
$0.3023 - $3.7784 19000 In stock
$0.3905 - $4.8818 Request the lead time here
$0.2612 - $3.2633 Request the lead time here
$0.1586 - $1.9821 38930 In stock
$0.3687 - $4.6079 Request the lead time here
$0.1551 - $1.8348 32794 In stock
0.354 in
$0.2636 - $3.2927 5624 In stock
0.669 in
$0.3227 - $4.0193 29500 In stock
0.827 in
$0.3839 - $4.8138 3653 In stock
0.984 in
$0.4385 - $5.4725 16606 In stock
1.190 in
$0.0545 - $0.6792 1250 In stock
0.483 in
$0.0971 - $1.2126 1800 In stock
0.963 in
  • of 6
Parallel Protection Plug - Black ; 3.2 mm | 0.125 in ; Fitting Height 7.5 mm | 0.295 in

18071B

Price Range
$2.7705 - $0.2342

Stock Levels
9985 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.063 in
  • Fitting Diameter
    0.125 in
Parallel Protection Plug - Yellow ; 21.5 mm | 0.845 in ; Fitting Height 15.9 mm | 0.625 in

FC713B

Price Range
$1.097 - $0.0783

Stock Levels
1000 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.785 in
  • Fitting Diameter
    0.845 in
Parallel Protection Plug - Yellow ; 34 mm | 1.340 in ; Fitting Height 15.9 mm | 0.625 in

FC721A

Price Range
$1.6238 - $0.1155

Stock Levels
1641 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.270 in
  • Fitting Diameter
    1.340 in
Parallel Protection Plug - Yellow ; 50 mm | 1.970 in ; Fitting Height 15.9 mm | 0.625 in

FC731B

Price Range
$4.2009 - $0.2997

Stock Levels
25 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.890 in
  • Fitting Diameter
    1.970 in
Parallel Protection Plug - Black ; 30.2 mm | 1.190 in ; Fitting Height 16 mm | 0.630 in

FLP30A

Price Range
$14.805 - $1.1855

Stock Levels
1450 In stock
Attributes
  • Colour
    Black
  • Full Material
    Thermoplastic Rubber
  • Fitting Style
    Push Fit
  • Fitting Diameter
    1.190 in
  • Fitting Height
    0.630 in
Parallel Protection Plug - Yellow ; 28.7 mm | 1.130 in ; Fitting Height 13.5 mm | 0.532 in

H1-1/8A

Price Range
$1.3785 - $0.1043

Stock Levels
28700 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.097 in
  • Fitting Diameter
    1.130 in
Parallel Protection Plug - Yellow ; 19.1 mm | 0.752 in ; Fitting Height 13.5 mm | 0.532 in

H3/4A

Price Range
$0.8085 - $0.0611

Stock Levels
3643 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.721 in
  • Fitting Diameter
    0.752 in
Parallel Protection Plug - Green ; 10.0 mm | 0.394 in ; Fitting Height 10.5 mm | 0.413 in

11807

Price Range
$1.8843 - $0.1509

Stock Levels
34388 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
Parallel Protection Plug - Green ; 17.0 mm | 0.669 in ; Fitting Height 12.5 mm | 0.492 in

11811

Price Range
$3.7784 - $0.3023

Stock Levels
19000 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
Parallel Protection Plug - Green ; 25.0 mm | 0.984 in ; Fitting Height 14.5 mm | 0.571 in

11816

Price Range
$4.8818 - $0.3905

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
Parallel Protection Plug - Green ; 16.0 mm | 0.63 in ; Fitting Height 12.5 mm | 0.492 in

11820

Price Range
$3.2633 - $0.2612

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
Parallel Protection Plug - Green ; 11.0 mm | 0.433 in ; Fitting Height 10.5 mm | 0.413 in

11824

Price Range
$1.9821 - $0.1586

Stock Levels
38930 In stock
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
Parallel Protection Plug - Green ; 22.0 mm | 0.866 in ; Fitting Height 12.5 mm | 0.492 in

11828

Price Range
$4.6079 - $0.3687

Stock Levels
Request the lead time here
Attributes
  • Colour
    Green
  • Full Material
    Vinyl
  • Fitting Style
    Push Fit
Parallel Protection Plug - Black ; 9 mm | 0.354 in ; Fitting Height 10.5 mm | 0.413 in

12669A

Price Range
$1.8348 - $0.1551

Stock Levels
32794 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.24 in
  • Fitting Diameter
    0.354 in
Parallel Protection Plug - Black ; 17 mm | 0.669 in ; Fitting Height 12.5 mm | 0.492 in

12678A

Price Range
$3.2927 - $0.2636

Stock Levels
5624 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.551 in
  • Fitting Diameter
    0.669 in
Parallel Protection Plug - Black ; 21 mm | 0.827 in ; Fitting Height 12.5 mm | 0.492 in

12683A

Price Range
$4.0193 - $0.3227

Stock Levels
29500 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.709 in
  • Fitting Diameter
    0.827 in
Parallel Protection Plug - Black ; 25 mm | 0.984 in ; Fitting Height 14.5 mm | 0.571 in

12687A

Price Range
$4.8138 - $0.3839

Stock Levels
3653 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.874 in
  • Fitting Diameter
    0.984 in
Parallel Protection Plug - Black ; 30.2 mm | 1.190 in ; Fitting Height 14.5 mm | 0.571 in

12692A

Price Range
$5.4725 - $0.4385

Stock Levels
16606 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Fitting Style
    Push Fit
  • Inside Diameter
    1.098 in
  • Fitting Diameter
    1.190 in
Parallel Protection Plug - Yellow ; 12.3 mm | 0.483 in ; Fitting Height 15.9 mm | 0.625 in

FC707A

Price Range
$0.6792 - $0.0545

Stock Levels
1250 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.413 in
  • Fitting Diameter
    0.483 in
Parallel Protection Plug - Yellow ; 24.5 mm | 0.963 in ; Fitting Height 15.9 mm | 0.625 in

FC715B

Price Range
$1.2126 - $0.0971

Stock Levels
1800 In stock
Attributes
  • Colour
    Yellow
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Inside Diameter
    0.893 in
  • Fitting Diameter
    0.963 in