Snap In Horizontal Card Guides have two tapered ends for quick and easy insertion of the printed circuit board while providing a neat finished appearance. These tension guides support boards horizontally in tight spaces like a PCB rack.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View |
---|---|---|---|---|---|---|---|---|
$0.8601 - $0.9774 | 6000 In stock |
|
2.5 in
63.5 mm
|
0.062 in
1.6 mm
|
|
1.5 in
38.1 mm
|
||
$1.0316 - $1.1726 | 3500 In stock |
|
7.5 in
190.5 mm
|
0.062 in
1.6 mm
|
|
6.5 in
165.1 mm
|
||
$0.8634 - $0.981 | 2000 In stock |
|
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
|
8 in
203.2 mm
|
||
$0.9746 - $1.1072 | 3000 In stock |
|
5.5 in
139.7 mm
|
0.062 in
1.6 mm
|
|
4.5 in
114.3 mm
|
||
$1.0316 - $1.1726 | 3500 In stock |
|
7 in
177.8 mm
|
0.062 in
1.6 mm
|
|
6 in
152.4 mm
|
||
$0.5655 - $0.6426 | 7500 In stock |
|
3 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||
$0.9171 - $1.0424 | Request the lead time here |
|
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||
$0.9171 - $1.0424 | 1000 In stock |
|
5 in
127.0 mm
|
0.062 in
1.6 mm
|
|
4 in
101.6 mm
|
||
$1.0316 - $1.1726 | 2500 In stock |
|
8 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7 in
177.8 mm
|
||
$0.743 - $0.8444 | 3000 In stock |
|
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.5 in
139.7 mm
|
||
$0.6017 - $0.6836 | 73500 In stock |
|
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
$0.9746 - $1.1072 | 10500 In stock |
|
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5 in
127.0 mm
|
||
$0.8601 - $0.9774 | 28000 In stock |
|
3.5 in
88.9 mm
|
0.062 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||
$0.8601 - $0.9774 | 11000 In stock |
|
3 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2 in
50.8 mm
|
||
$0.9746 - $1.1072 | 12500 In stock |
|
6.461 in
164.1 mm
|
0.062 in
1.6 mm
|
|
5.5 in
139.7 mm
|
||
$0.9171 - $1.0424 | 2500 In stock |
|
4.5 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.