Menu Search

PCB Card Guides - Horizonal/Snap In/SingleTapered End

In stock

One tapered end for quick and easy insertion of the PCB. Holds a 1/16" PCB. Avaialble in lengths from 2.5 to 8". Snaps into 2 holes with a a panel thikness range of .047 - .090", Natural, UL94 V-2 Nylon 6/6, 500 per bag.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
24 results
Product SKUs information
Item Code Price range Availability Mounting Hole Panel Thickness Overall Length Accepts Panel Thickness Recommended Mounting Hole Size Distance Between Fixing Holes View
$0.8867 - $1.0074 Request the lead time here
7.000 in
0.062 in
6.000 in
$0.7883 - $0.8957 Request the lead time here
4.000 in
0.062 in
3.000 in
$0.8373 - $0.9515 Request the lead time here
5.500 in
0.062 in
4.500 in
$0.8867 - $1.0074 Request the lead time here
7.500 in
0.062 in
6.500 in
  • of 2
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 177.8 mm | 7.000 in ; Natural ; Nylon 6/6

RSSD-700

Price Range
$1.0074 - $0.8867

Stock Levels
Request the lead time here
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    6.000 in
  • Maximum Operating Temperature
    194 °F
  • Maximum Panel Thickness
    0.090 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 101.6 mm | 4.000 in ; Natural ; Nylon 6/6

RSSD-400

Price Range
$0.8957 - $0.7883

Stock Levels
Request the lead time here
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    3.000 in
  • Maximum Operating Temperature
    194 °F
  • Maximum Panel Thickness
    0.090 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 139.7 mm | 5.500 in ; Natural ; Nylon 6/6

RSSD-550

Price Range
$0.9515 - $0.8373

Stock Levels
Request the lead time here
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    4.500 in
  • Maximum Operating Temperature
    194 °F
  • Maximum Panel Thickness
    0.090 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 190.5 mm | 7.500 in ; Natural ; Nylon 6/6

RSSD-750

Price Range
$1.0074 - $0.8867

Stock Levels
Request the lead time here
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    6.500 in
  • Maximum Operating Temperature
    194 °F
  • Maximum Panel Thickness
    0.090 in
  • Minimum Operating Temperature
    -40 °F