Slt depth of .200" allows for maximum PCB retention. Good for high vibration and shock applications. Accepts PCB thicknesses: 1/16", 3/32" and 1/8". PCB card guides are used to mount circuit boards in tight spaces, such as a PCB rack. UL94 V-0 rated Nylon 6/6. Black, 500 per bag.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View |
---|---|---|---|---|---|---|---|---|
$1.5084 - $1.7142 | 16500 In stock |
|
6 in
152.4 mm
|
0.125 in
3.2 mm
|
|
5 in
127.0 mm
|
||
$0.477 - $0.542 | 2500 In stock |
|
3.299 in
83.8 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||
$0.7268 - $0.8259 | 2500 In stock |
|
2.5 in
63.5 mm
|
0.087 in
2.2 mm
|
|
2.201 in
55.9 mm
|
||
$1.5924 - $1.8095 | 7500 In stock |
|
8 in
203.2 mm
|
0.094 in
2.4 mm
|
|
3.5 in
88.9 mm
|
||
$1.1735 - $1.3332 | 16000 In stock |
|
4.5 in
114.3 mm
|
0.094 in
2.4 mm
|
|
3.5 in
88.9 mm
|
||
$0.7886 - $0.8961 | Request the lead time here |
|
3.299 in
83.8 mm
|
0.087 in
2.2 mm
|
|
3 in
76.2 mm
|
||
$0.4583 - $0.5207 | 15500 In stock |
|
2.5 in
63.5 mm
|
0.062 in
1.6 mm
|
|
2.201 in
55.9 mm
|
||
$1.3061 - $1.4838 | 9500 In stock |
|
4.5 in
114.3 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
$1.5924 - $1.8095 | 3000 In stock |
|
8 in
203.2 mm
|
0.125 in
3.2 mm
|
|
3.5 in
88.9 mm
|
||
$1.4711 - $1.6718 | 500 In stock |
|
6.677 in
169.6 mm
|
0.087 in
2.2 mm
|
|
6.374 in
161.9 mm
|
||
$1.1735 - $1.3332 | 1000 In stock |
|
4.5 in
114.3 mm
|
0.125 in
3.2 mm
|
|
3.5 in
88.9 mm
|
||
$1.1213 - $1.274 | 12500 In stock |
|
2.5 in
63.5 mm
|
0.062 in
1.6 mm
|
|
1.5 in
38.1 mm
|
||
$0.9554 - $1.0856 | 9500 In stock |
|
3.925 in
99.7 mm
|
0.087 in
2.2 mm
|
|
3.626 in
92.1 mm
|
||
$1.7724 - $2.0139 | 9000 In stock |
|
8 in
203.2 mm
|
0.062 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
$1.6788 - $1.9082 | 500 In stock |
|
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5 in
127.0 mm
|
||
$0.7977 - $0.9063 | 500 In stock |
|
6.673 in
169.5 mm
|
0.062 in
1.6 mm
|
|
6.374 in
161.9 mm
|
||
$0.491 - $0.5579 | 5000 In stock |
|
3.925 in
99.7 mm
|
0.062 in
1.6 mm
|
|
3.626 in
92.1 mm
|
||
$1.5084 - $1.7142 | 4000 In stock |
|
6 in
152.4 mm
|
0.094 in
2.4 mm
|
|
5 in
127.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.