Menu Search

PCB Card Guides - Horizontal/Snap In/Double Tapered Ends/Grips

In stock

Two tapered ends for quick and easy insertion of the PCB from both sides. Side grips hold PCB in place. Hollow pin design eases insertion of the guide. Holds .062" thick PCB. Snaps into 2 holes into a panel of .062", 8 lengths; from 2.5" to 6". Support boards horizontally in tight spaces like a PCB rack, UL94 V-2 Nylon 6/6, Natural, 500 per bag.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
12 results
Product SKUs information
Item Code Price range Availability Mounting Hole Panel Thickness Overall Length Accepts Panel Thickness Recommended Mounting Hole Size Distance Between Fixing Holes View
$0.5715 - $0.6494 1500 In stock
4.5 in
0.062 in
4 in
$139.40 - $279.50 26 In stock
0.062 in
$280.80 - $528.10 Request the lead time here
0.062 in
$415.30 - $699.50 23 In stock
0.062 in
$112.60 - $225.60 69 In stock
0.062 in
$0.4602 - $0.5232 2500 In stock
2.5 in
0.062 in
2 in
$0.6255 - $0.7109 4000 In stock
6 in
0.062 in
5.5 in
$0.5064 - $0.5753 18000 In stock
4 in
0.062 in
3.5 in
$0.4925 - $0.5597 9500 In stock
3.5 in
0.062 in
3 in
$0.476 - $0.5406 1500 In stock
3 in
0.062 in
2.5 in
$0.5993 - $0.681 4500 In stock
5.5 in
0.062 in
5 in
$0.5993 - $0.681 4500 In stock
5 in
0.062 in
4.5 in
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 114.3 mm | 4.500 in

RCGH-45

Price Range
$0.6494 - $0.5715

Stock Levels
1500 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    4 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Overall Width 1219.2 mm | 48.000 in

PCG-3-48

Price Range
$279.50 - $139.40

Stock Levels
26 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Maximum Operating Temperature
    140 °F
  • Maximum Panel Thickness
    0.062 in
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 140 °F
Horizontal Card Guide - Overall Width 1219.2 mm | 48.000 in

PCG-4A-48

Price Range
$528.10 - $280.80

Stock Levels
Request the lead time here
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Maximum Operating Temperature
    122 °F
  • Maximum Panel Thickness
    0.062 in
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
Horizontal Card Guide - Overall Width 1219.2 mm | 48.000 in

PCG-3A-48

Price Range
$699.50 - $415.30

Stock Levels
23 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Maximum Operating Temperature
    140 °F
  • Maximum Panel Thickness
    0.062 in
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 140 °F
Horizontal Card Guide - Overall Width 1219.2 mm | 48.000 in

PCG-4-48

Price Range
$225.60 - $112.60

Stock Levels
69 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Maximum Operating Temperature
    122 °F
  • Maximum Panel Thickness
    0.062 in
  • Minimum Operating Temperature
    32 °F
  • Operating Temperature Range
    32 - 122 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 63.5 mm | 2.500 in

RCGH-25

Price Range
$0.5232 - $0.4602

Stock Levels
2500 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    2 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 152.4 mm | 6.000 in

RCGH-60

Price Range
$0.7109 - $0.6255

Stock Levels
4000 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    5.5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 101.6 mm | 4.000 in

RCGH-40

Price Range
$0.5753 - $0.5064

Stock Levels
18000 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    3.5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 88.9 mm | 3.500 in

RCGH-35

Price Range
$0.5597 - $0.4925

Stock Levels
9500 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    3 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 76.2 mm | 3.000 in

RCGH-30

Price Range
$0.5406 - $0.476

Stock Levels
1500 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    2.5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 139.7 mm | 5.500 in

RCGH-55

Price Range
$0.681 - $0.5993

Stock Levels
4500 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F
Horizontal Card Guide - Accepts Panel Thickness 1.6 mm | 0.062 in ; Overall Length 127 mm | 5.000 in

RCGH-50

Price Range
$0.681 - $0.5993

Stock Levels
4500 In stock
Attributes
  • Accepts Panel Thickness
    0.062 in
  • Distance Between Fixing Holes
    4.5 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness
    0.063 in
  • Minimum Operating Temperature
    -40 °F