Multi Panel Snap In Horizontal Card Guides have tension wings to provide firm retention of the printed circuit board and a funny entry for easy board insertion. These tension guides support boards horizontally in tight spaces like a PCB rack.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Mounting Hole Panel Thickness | Overall Length | Accepts Panel Thickness | Recommended Mounting Hole Size | Distance Between Fixing Holes | View |
---|---|---|---|---|---|---|---|---|
$0.8952 - $1.8839 | 1500 In stock |
|
7.5 in
190.5 mm
|
0.062 in
1.6 mm
|
|
7 in
177.8 mm
|
||
$0.9113 - $1.0901 | 2000 In stock |
|
8 in
203.2 mm
|
0.062 in
1.6 mm
|
|
7.5 in
190.5 mm
|
||
$0.6336 - $1.3598 | Request the lead time here |
|
2.5 in
63.5 mm
|
0.079 in
2 mm
|
|
1.5 in
38.1 mm
|
||
$1.8033 - $3.8708 | Request the lead time here |
|
5.5 in
139.7 mm
|
0.079 in
2 mm
|
|
4.504 in
114.4 mm
|
||
$0.8952 - $1.8839 | 4500 In stock |
|
7 in
177.8 mm
|
0.062 in
1.6 mm
|
|
6.461 in
164.1 mm
|
||
$1.6037 - $1.8224 | Request the lead time here |
|
4 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3 in
76.2 mm
|
||
$0.9113 - $1.0901 | 5000 In stock |
|
8.5 in
215.9 mm
|
0.062 in
1.6 mm
|
|
8 in
203.2 mm
|
||
$0.7383 - $1.5848 | Request the lead time here |
|
4 in
101.6 mm
|
0.079 in
2 mm
|
|
3 in
76.2 mm
|
||
$1.7249 - $1.9599 | 1500 In stock |
|
6 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5 in
127.0 mm
|
||
$1.4265 - $1.6211 | 3500 In stock |
|
2 in
50.8 mm
|
0.062 in
1.6 mm
|
|
1 in
25.4 mm
|
||
$0.686 - $0.7799 | 2000 In stock |
|
4.500 in
114.3 mm
|
0.062 in
1.6 mm
|
|
4.000 in
101.6 mm
|
||
$0.7659 - $0.8702 | 6000 In stock |
|
5.5 in
139.7 mm
|
0.063 in
1.6 mm
|
|
5 in
127.0 mm
|
||
$0.6287 - $0.7148 | Request the lead time here |
|
3.000 in
76.2 mm
|
0.062 in
1.6 mm
|
|
2.500 in
63.5 mm
|
||
$0.686 - $0.7799 | Request the lead time here |
|
4.000 in
101.6 mm
|
0.062 in
1.6 mm
|
|
3.500 in
88.9 mm
|
||
$0.686 - $0.7799 | 1500 In stock |
|
5.000 in
127 mm
|
0.062 in
1.6 mm
|
|
4.500 in
114.3 mm
|
||
$0.7659 - $0.8702 | Request the lead time here |
|
6.000 in
152.4 mm
|
0.062 in
1.6 mm
|
|
5.500 in
139.7 mm
|
||
$0.6287 - $0.7148 | 22500 In stock |
|
2.5 in
63.5 mm
|
0.063 in
1.6 mm
|
|
2 in
50.8 mm
|
||
$0.6287 - $0.7148 | 60500 In stock |
|
3.500 in
88.9 mm
|
0.062 in
1.6 mm
|
|
3.000 in
76.2 mm
|
||
$0.6287 - $0.7148 | 3500 In stock |
|
3 in
76.2 mm
|
0.063 in
1.6 mm
|
|
2.5 in
63.5 mm
|
||
$1.011 - $1.2132 | 2000 In stock |
|
4 in
101.6 mm
|
0.063 in
1.6 mm
|
|
3.5 in
88.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.