Menu Search

PCB Card Guides - Vertical/Snap In/Locking/Latched

In stock

Snap In Locking Vertical Card Guides have a locking tab to securely hold the board in place vertically. These tension guides mount into a square hole to prevent rotation and the snap in element provides fast, easy installation.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Accepts Panel Thickness All
Height All
2 results
Product SKUs information
Item Code Price range Availability PCB Vertical Hole Spacing (B) Accepts Panel Thickness Height View
$0.2715 - $0.3087 9000 In stock
0.063 in
1.252 in
$0.158 - $0.1793 10000 In stock
0.063 in
1.181 in
Vertical Card Guide - UL94 V-2 ; Height 31.8 mm | 1.252 in

VMCGLE-31M-01

Price Range
$0.3087 - $0.2715

Stock Levels
9000 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    1.252 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural
Vertical Card Guide - UL94 V-2 ; Height 30.0 mm | 1.181 in

VMCGE-30M-01

Price Range
$0.1793 - $0.158

Stock Levels
10000 In stock
Attributes
  • Accepts Panel Thickness
    0.063 in
  • Height
    1.181 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Colour
    Natural