Quantity | Unit price |
---|---|
100 - 9999 | $3.2048 |
10000 - 24999 | $1.5737 |
25000 + | $1.4423 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 90 °C |
---|---|
Maximum Operating Temperature | 194 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Overall Height | 16.4 mm |
Overall Height | 0.646 in |
Overall Width | 7.4 mm |
Overall Width | 0.291 in |
Panel Thickness | 1.6 mm |
Panel Thickness | 0.063 in |
Additional Hardware Included | Roll Pin |
Colour | Natural |
Full Material | Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
Style | 3 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.