Quantity | Unit price |
---|---|
100 - 9999 | $3.2048 |
10000 - 24999 | $1.5737 |
25000 + | $1.4423 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Operating Temperature | 140 °C |
---|---|
Maximum Operating Temperature | 284 °F |
Minimum Operating Temperature | -30 °C |
Minimum Operating Temperature | -22 °F |
Operating Temperature Range | -30 - 140 °C |
Operating Temperature Range | -22 - 284 °F |
Overall Height | 16.6 mm |
Overall Height | 0.654 in |
Overall Width | 38.1 mm |
Overall Width | 1.500 in |
Panel Thickness | 2.4 mm |
Panel Thickness | 0.093 in |
Additional Hardware Included | Roll Pin |
Colour | Natural |
Full Material | Glass Filled Nylon 6/6 |
Material Flammability Standard | UL94 V-0 |
Style | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.