Edge Locking Supports provide a secure hold on the side of the PCB allowing for easy removal. Screw mount supports are very secure and reliable. These mount with a self-tapping screw.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View |
---|---|---|---|---|---|---|---|
$0.4946 - $0.5934 | 1000 In stock |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
#6,M3.5
|
0.875 in
22.2 mm
|
||
$0.5091 - $0.611 | 4000 In stock |
0.157 in
4 mm
|
0.062 in
1.6 mm
|
#6,M3.5
|
1.000 in
25.4 mm
|
||
$0.446 - $0.5354 | Request the lead time here |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
0.626 in
15.9 mm
|
||
$0.4124 - $0.495 | 1000 In stock |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
0.252 in
6.4 mm
|
||
$0.4238 - $0.5087 | 64000 In stock |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
0.5 in
12.7 mm
|
||
$0.4691 - $0.5628 | 1000 In stock |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
0.752 in
19.1 mm
|
||
$0.4155 - $0.4985 | 25000 In stock |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
0.374 in
9.5 mm
|
||
$0.4058 - $0.4869 | 4000 In stock |
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
#6,M3.5
|
0.311 in
7.9 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.