Quantity | Unit price |
---|---|
500 - 9999 | $0.5238 |
10000 - 24999 | $0.4761 |
25000 + | $0.4367 |
Locking Head Height A | 4.6 mm |
---|---|
Locking Head Height A | 0.180 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 2.3 mm |
Maximum Panel Thickness A | 0.090 in |
Maximum Panel Thickness B | 2.3 mm |
Maximum Panel Thickness B | .09 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness B | 1 mm |
Minimum Panel Thickness B | 0.040 in |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Panel Thickness A Range | 1.5 - 2.3 mm |
Panel Thickness A Range | 0.060 - 0.090 in |
Panel Thickness B Range | 1 - 2.3 mm |
Panel Thickness B Range | 0.040 - .09 in |
Spacer Length | 22 mm |
Spacer Length | .866 in |
Colour | Natural |
Hole A Fix Type | Unlocking Fix |
Hole B Fix Type | Snap Lock Fix |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.