Menu Search

PCB Edge Locking Supports - Snap In

In stock

Edge Locking Supports provide a secure hold on the side of the PCB and the snap in fitting and locating nose are ideal for quick assembly. The PCB is easily removed for service.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
23 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.5969 - $0.7161 Request the lead time here
0.157 in
0.062 in
.062 in
.910 in
$0.513 - $0.6156 2000 In stock
0.157 in
0.062 in
0.031 - .078 in
0.875 in
$0.4406 - $0.5283 1000 In stock
0.157 in
0.062 in
0.031 - .078 in
0.625 in
  • of 2
Edge Locking Support - Spacer Length 23.1 mm | .910 in

PCBEH-14-01

Price Range
$0.7161 - $0.5969

Stock Levels
Request the lead time here
Attributes
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.290 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness A
    0.062 in
  • Maximum Panel Thickness B
    .062 in
Edge Locking Support - Spacer Length 22.2 mm | 0.875 in ; Arm Length 7.4 mm | 0.290 in ; 85 °C | 185 °F

EHCBS-14-01

Price Range
$0.6156 - $0.513

Stock Levels
2000 In stock
Attributes
  • Arm Length
    0.29 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.600 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Edge Locking Support - Spacer Length 15.9 mm | 0.625 in ; Arm Length 7.4 mm | 0.290 in ; 85 °C | 185 °F

EHCBS-7-10-01

Price Range
$0.5283 - $0.4406

Stock Levels
1000 In stock
Attributes
  • Arm Length
    0.29 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.240 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in