These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Material Flammability Standard | Hole Diameter B | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|
$0.3591 - $0.4307 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.177 in
4.5 mm
|
||
$0.4197 - $0.5034 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.256 in
6.5 mm
|
||
$0.2958 - $0.3549 | Request the lead time here |
UL94 V-0
|
0.120 in
3 mm
|
0.062 in
1.6 mm
|
0.472 in
12 mm
|
||
$0.3405 - $0.4085 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.138 in
3.5 mm
|
||
$0.3779 - $0.453 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.217 in
5.5 mm
|
||
$0.471 - $0.5648 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.531 in
13.5 mm
|
||
$0.3311 - $0.3974 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.118 in
3.0 mm
|
||
$0.3683 - $0.4418 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.197 in
5.0 mm
|
||
$0.4428 - $0.5313 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.276 in
7.0 mm
|
||
$0.3498 - $0.4197 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.157 in
4.0 mm
|
||
$0.242 - $0.2903 | 16000 In stock |
UL94 V-2
|
0.157 in
4 mm
|
0.031 - 0.062 in
0.8 - 1.6 mm
|
0.236 in
6 mm
|
||
$0.2829 - $0.3393 | Request the lead time here |
UL94 V-0
|
0.120 in
3 mm
|
0.062 in
1.6 mm
|
0.157 in
4 mm
|
||
$0.3963 - $0.4757 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
0.236 in
6.0 mm
|
||
$0.755 - $0.906 | 11000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.047 - 0.067 in
1.2 - 1.7 mm
|
1.024 in
26.0 mm
|
||
$0.2366 - $0.2838 | Request the lead time here |
UL94 V-2
|
|
0.063 in
1.6 mm
|
0.394 in
10.0 mm
|
||
$0.3153 - $0.3782 | Request the lead time here |
UL94 V-0
|
|
0.063 in
1.6 mm
|
0.551 in
14.0 mm
|
||
$0.3146 - $0.3776 | Request the lead time here |
UL94 V-0
|
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.236 in
6.0 mm
|
||
$0.2225 - $0.2669 | Request the lead time here |
UL94 V-2
|
|
0.063 in
1.6 mm
|
0.276 in
7.0 mm
|
||
$0.2177 - $0.2612 | 2000 In stock |
UL94 V-2
|
|
0.063 in
1.6 mm
|
0.157 in
4.0 mm
|
||
$0.3204 - $0.3842 | Request the lead time here |
UL94 V-0
|
|
0.030 - 0.063 in
0.8 - 1.6 mm
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.