Quantity | Unit price |
---|---|
1000 - 9999 | $0.348 |
10000 - 24999 | $0.3164 |
25000 + | $0.29 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter B | 2.5 mm |
---|---|
Hole Diameter B | 0.098 in |
Locking Head Height B | 2.0 mm |
Locking Head Height B | 0.079 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness B | 1.6 mm |
Maximum Panel Thickness B | 0.063 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Panel Thickness B Range | 1.6 mm |
Panel Thickness B Range | 0.063 in |
Spacer Length | 4.8 mm |
Spacer Length | 0.189 in |
Colour | Natural |
Hole A Fix Type | Flat Rest Fix |
Hole B Fix Type | Locking Teardrop Fix |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Full Material | Nylon 6/6 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.