Quantity | Unit price |
---|---|
500 - 9999 | $0.3449 |
10000 - 24999 | $0.3134 |
25000 + | $0.2873 |
Distance Across Flats | 6.4 mm |
---|---|
Distance Across Flats | 0.250 in |
Maximum Operating Temperature | 50 °C |
Maximum Operating Temperature | 122 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Spacer Length | 38.1 mm |
Spacer Length | 1.500 in |
Colour | Grey |
Compatible Thread Sizes (All) | #6 |
Full Material | Chlorinated Polyvinyl Chloride |
Material | CPVC |
Material Flammability Standard | UL94 V-0 |
Spacer Shape | Hexagonal |
Brand | Richco |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.