Menu Search

PCB Standoffs - Hexagonal/Threaded/Self-Tapping

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Distance Across Flats Compatible Thread Sizes Spacer Length View
$0.0611 - $0.0753 10000 In stock
$0.0999 - $0.1233 Request the lead time here
$0.0833 - $0.1028 Request the lead time here
$0.0777 - $0.0959 Request the lead time here
$0.0888 - $0.1097 4000 In stock
$0.0806 - $0.0993 12000 In stock
$0.0243 - $0.0302 1000 In stock
$0.4013 - $0.4013 Request the lead time here
.250 NaN
1.500 in
$0.0753 - $0.093 10000 In stock
$0.0696 - $0.086 13000 In stock
$0.0696 - $0.086 Request the lead time here
$0.0372 - $0.0459 6000 In stock
$0.0927 - $0.1145 17000 In stock
$0.087 - $0.1074 Request the lead time here
$0.1271 - $0.1569 2000 In stock
$0.0365 - $0.045 1000 In stock
$0.0668 - $0.0824 2000 In stock
$0.0909 - $0.1122 6000 In stock
$0.0666 - $0.0822 23000 In stock
$0.0611 - $0.0753 2000 In stock
  • of 5
Female To Female Standoff - ; #4 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 6.4 mm | 0.250 in

35HSP001

Price Range
$0.0753 - $0.0611

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #4 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 25.4 mm | 1.000 in

35HSP005

Price Range
$0.1233 - $0.0999

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 19.1 mm | 0.750 in

35HSP009

Price Range
$0.1028 - $0.0833

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #8 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 12.7 mm | 0.500 in

35HSP013

Price Range
$0.0959 - $0.0777

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 22.2 mm | 0.875 in

35HSP017

Price Range
$0.1097 - $0.0888

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #8 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 15.9 mm | 0.625 in

35HSP021

Price Range
$0.0993 - $0.0806

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 8 mm | 0.313 in

35HSP026

Price Range
$0.0302 - $0.0243

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - Nylon ; #6 ; Distance Across Flats 0.250 NaN ; Spacer Length 38.1 mm | 1.500 in

35HSP036

Price Range
$0.4013 - $0.4013

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    .250 NaN
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    1.500 in
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 11.1 mm | 0.438 in

35HSP040

Price Range
$0.093 - $0.0753

Stock Levels
10000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #4 ; Distance Across Flats 4.8 mm | 0.188 in ; Spacer Length 9.5 mm | 0.375 in

35HSP102

Price Range
$0.086 - $0.0696

Stock Levels
13000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 4.8 mm | 0.188 in ; Spacer Length 9.5 mm | 0.375 in

35HSP107

Price Range
$0.086 - $0.0696

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #2 ; Distance Across Flats 4.8 mm | 0.188 in ; Spacer Length 11.1 mm | 0.438 in

35HSP112

Price Range
$0.0459 - $0.0372

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #4 ; Distance Across Flats 4.8 mm | 0.188 in ; Spacer Length 22.2 mm | 0.875 in

35HSP116

Price Range
$0.1145 - $0.0927

Stock Levels
17000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #4 ; Distance Across Flats 4.8 mm | 0.188 in ; Spacer Length 19.1 mm | 0.750 in

35HSP124

Price Range
$0.1074 - $0.087

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 8 mm | 0.313 in ; Spacer Length 22.2 mm | 0.875 in

35HSP220

Price Range
$0.1569 - $0.1271

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #10 ; Distance Across Flats 9.5 mm | 0.375 in ; Spacer Length 12.7 mm | 0.500 in

35HSP401

Price Range
$0.045 - $0.0365

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; M4 ; Distance Across Flats 6.0 mm | 0.236 in ; Spacer Length 8.0 mm | 0.315 in

35MHSP008

Price Range
$0.0824 - $0.0668

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; M4 ; Distance Across Flats 6.0 mm | 0.236 in ; Spacer Length 18.0 mm | 0.709 in

35MHSP018

Price Range
$0.1122 - $0.0909

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 9.5 mm | 0.375 in

35HSP007

Price Range
$0.0822 - $0.0666

Stock Levels
23000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #8 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 6.4 mm | 0.250 in

35HSP011

Price Range
$0.0753 - $0.0611

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal