Menu Search

PCB Standoffs - Hexagonal/Threaded/Self-Tapping

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Distance Across Flats Compatible Thread Sizes Spacer Length View
$0.087 - $0.1074 2000 In stock
$0.0842 - $0.1038 3000 In stock
$0.0986 - $0.1217 1000 In stock
$0.101 - $0.1247 2000 In stock
$0.0582 - $0.072 3000 In stock
$0.0666 - $0.0822 6000 In stock
$0.0888 - $0.1097 31000 In stock
$0.0806 - $0.0993 Request the lead time here
$0.0831 - $0.1107 2000 In stock
$0.0777 - $0.0959 Request the lead time here
$0.0666 - $0.0822 23000 In stock
$0.0999 - $0.1233 4000 In stock
$0.0806 - $0.0993 12000 In stock
$0.1787 - $0.2462 21500 In stock
$0.0888 - $0.1097 2000 In stock
$0.1124 - $0.1497 3000 In stock
0.250 in
0.563 in
$0.0431 - $0.0531 11000 In stock
$0.0753 - $0.093 3000 In stock
$0.0815 - $0.1007 11000 In stock
$0.0716 - $0.0884 Request the lead time here
  • of 5
Female To Female Standoff - ; #6 ; Distance Across Flats 4.8 mm | 0.188 in ; Spacer Length 19.1 mm | 0.750 in

35HSP109

Price Range
$0.1074 - $0.087

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #4 ; Distance Across Flats 4.8 mm | 0.188 in ; Spacer Length 15.9 mm | 0.625 in

35HSP119

Price Range
$0.1038 - $0.0842

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 8 mm | 0.313 in ; Spacer Length 12.7 mm | 0.500 in

35HSP208

Price Range
$0.1217 - $0.0986

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 9.5 mm | 0.375 in ; Spacer Length 19.1 mm | 0.750 in

35HSP309

Price Range
$0.1247 - $0.101

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; M3 ; Distance Across Flats 6.0 mm | 0.236 in ; Spacer Length 20.0 mm | 0.787 in

35MHSP004

Price Range
$0.072 - $0.0582

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #8 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 9.5 mm | 0.375 in

35HSP012

Price Range
$0.0822 - $0.0666

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #4 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 22.2 mm | 0.875 in

35HSP016

Price Range
$0.1097 - $0.0888

Stock Levels
31000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 15.9 mm | 0.625 in

35HSP020

Price Range
$0.0993 - $0.0806

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 4.8 mm | 0.188 in

35HSP035

Price Range
$0.1107 - $0.0831

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #4 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 12.7 mm | 0.500 in

35HSP003

Price Range
$0.0959 - $0.0777

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 9.5 mm | 0.375 in

35HSP007

Price Range
$0.0822 - $0.0666

Stock Levels
23000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #8 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 25.4 mm | 1.000 in

35HSP015

Price Range
$0.1233 - $0.0999

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #4 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 15.9 mm | 0.625 in

35HSP019

Price Range
$0.0993 - $0.0806

Stock Levels
12000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 31.8 mm | 1.250 in

35HSP023

Price Range
$0.2462 - $0.1787

Stock Levels
21500 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #4 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 11.1 mm | 0.438 in

35HSP029

Price Range
$0.1097 - $0.0888

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - Nylon ; #6 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 14.3 mm | 0.563 in

35HSP038

Price Range
$0.1497 - $0.1124

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.250 in
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    0.563 in
Female To Female Standoff - ; #8 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 28.6 mm | 1.125 in

35HSP042

Price Range
$0.0531 - $0.0431

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #4 ; Distance Across Flats 4.8 mm | 0.188 in ; Spacer Length 11.1 mm | 0.438 in

35HSP104

Price Range
$0.093 - $0.0753

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #2 ; Distance Across Flats 4.8 mm | 0.188 in ; Spacer Length 9.5 mm | 0.375 in

35HSP114

Price Range
$0.1007 - $0.0815

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; M4 ; Distance Across Flats 6.0 mm | 0.236 in ; Spacer Length 12.0 mm | 0.472 in

35MHSP012

Price Range
$0.0884 - $0.0716

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal