Menu Search

PCB Standoffs - Hexagonal/Threaded/Self-Tapping

In stock

These are female standoffs that have a through hole. A self-tapping screw is used to thread the plastic which gives it a strong hold. Available for several different screw sizes in many spacer lengths.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
88 results
Product SKUs information
Item Code Price range Availability Distance Across Flats Compatible Thread Sizes Spacer Length View
$0.0431 - $0.0531 11000 In stock
$0.0815 - $0.1007 11000 In stock
$0.0986 - $0.1217 1000 In stock
$0.101 - $0.1247 2000 In stock
$0.0777 - $0.0959 2000 In stock
$0.0831 - $0.1107 2000 In stock
$0.1155 - $0.1538 2000 In stock
0.250 NaN
1.375 in
$0.0638 - $0.0788 4000 In stock
  • of 5
Female To Female Standoff - ; #8 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 28.6 mm | 1.125 in

35HSP042

Price Range
$0.0531 - $0.0431

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #2 ; Distance Across Flats 4.8 mm | 0.188 in ; Spacer Length 9.5 mm | 0.375 in

35HSP114

Price Range
$0.1007 - $0.0815

Stock Levels
11000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 8 mm | 0.313 in ; Spacer Length 12.7 mm | 0.500 in

35HSP208

Price Range
$0.1217 - $0.0986

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 9.5 mm | 0.375 in ; Spacer Length 19.1 mm | 0.750 in

35HSP309

Price Range
$0.1247 - $0.101

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 12.7 mm | 0.500 in

35HSP008

Price Range
$0.0959 - $0.0777

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - ; #6 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 4.8 mm | 0.188 in

35HSP035

Price Range
$0.1107 - $0.0831

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal
Female To Female Standoff - Nylon ; #4 ; Distance Across Flats 6.4 mm | 0.250 in ; Spacer Length 34.9 mm | 1.375 in

35HSP039

Price Range
$0.1538 - $0.1155

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.250 NaN
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    1.375 in
Female To Female Standoff - ; #6 ; Distance Across Flats 4.8 mm | 0.188 in ; Spacer Length 6.4 mm | 0.250 in

35HSP106

Price Range
$0.0788 - $0.0638

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-2
  • Spacer Shape
    Hexagonal