| Quantity | Unit price |
|---|---|
| 100 - 999 | $9.1622 |
| 1000 + | $4.9484 |
| Body Diameter | 0.500 in |
|---|---|
| Body Diameter | 12.7 mm |
| Maximum Operating Temperature | 85 °C |
| Maximum Operating Temperature | 185 °F |
| Minimum Operating Temperature | -40 °C |
| Minimum Operating Temperature | -40 °F |
| Spacer Length | 1.750 in |
| Spacer Length | 44.5 mm |
| Thread Length | 0.28 in |
| Thread Length | 7.1 mm |
| Colour | White |
| Full Material | Nylon 6/6 |
| Material | Nylon 6/6 |
| Spacer Shape | Round |
| Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue