Menu Search

PCB Standoffs - Round

In stock

These Male Standoffs are designed to be installed by hand and do not require assembly equipment. The round standoffs are suitable for a wide range of applications and are ideal for use when high mechanical strength is required and provide sturdy, insulated spacing for high power electronic applications. They are made of nylon with brass inserts and are rated UL94 V-2.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
36 results
Product SKUs information
Item Code Price range Availability Compatible Thread Sizes Body Diameter Thread Length Spacer Length View
$3.6602 - $7.7021 Request the lead time here
0.250 in
0.750 in
$6.5612 - $9.7203 Request the lead time here
0.438 in
2.000 in
$4.3563 - $8.0663 Request the lead time here
0.250 in
2.000 in
$4.3563 - $8.0663 500 In stock
0.250 in
1.750 in
$4.5531 - $8.4309 Request the lead time here
0.281 in
0.875 in
$4.8392 - $8.9604 Request the lead time here
0.281 in
2.000 in
$4.2083 - $7.7928 200 In stock
0.250 in
1.250 in
$6.7076 - $9.9371 500 In stock
0.438 in
2.500 in
$3.7727 - $7.938 Request the lead time here
0.250 in
1.500 in
$3.462 - $7.4297 Request the lead time here
0.236 in
0.512 in
$5.0687 - $10.8777 Request the lead time here
0.394 in
2.244 in
$6.6389 - $9.8352 400 In stock
0.438 in
2.250 in
$3.9119 - $8.3954 Request the lead time here
$3.462 - $7.4297 Request the lead time here
$3.462 - $7.4297 Request the lead time here
$3.7188 - $7.9818 Request the lead time here
  • of 2
Male To Male Standoff - Natural ; 19.1 mm | 0.750 in ; #6-32

TN4-12-632-3

Price Range
$7.7021 - $3.6602

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    0.750 in
  • Thread Length
    0.250 in
Male To Male Standoff - Natural ; 50.8 mm | 2.000 in ; 1/4-20

TN10-32-1/420-3

Price Range
$9.7203 - $6.5612

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    2.000 in
  • Thread Length
    0.438 in
Male To Male Standoff - Natural ; 50.8 mm | 2.000 in ; #6-32

TN4-32-632-3

Price Range
$8.0663 - $4.3563

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    2.000 in
  • Thread Length
    0.250 in
Male To Male Standoff - Natural ; 44.5 mm | 1.750 in ; #8-32

TN6-28-832-3

Price Range
$8.0663 - $4.3563

Stock Levels
500 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    1.750 in
  • Thread Length
    0.250 in
Male To Male Standoff - Natural ; 22.2 mm | 0.875 in ; #10-24

TN8-14-1024-3

Price Range
$8.4309 - $4.5531

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    0.875 in
  • Thread Length
    0.281 in
Male To Male Standoff - Natural ; 50.8 mm | 2.000 in ; #10-24

TN8-32-1024-3

Price Range
$8.9604 - $4.8392

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    2.000 in
  • Thread Length
    0.281 in
Male To Male Standoff - Natural ; 31.8 mm | 1.250 in ; #6-32

TN4-20-632-3

Price Range
$7.7928 - $4.2083

Stock Levels
200 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    1.250 in
  • Thread Length
    0.250 in
Male To Male Standoff - Natural ; 63.5 mm | 2.500 in ; 1/4-20

TN10-40-1/420-3

Price Range
$9.9371 - $6.7076

Stock Levels
500 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    2.500 in
  • Thread Length
    0.438 in
Male To Male Standoff - Natural ; 38.1 mm | 1.500 in ; #6-32

TN4-24-632-3

Price Range
$7.938 - $3.7727

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    1.500 in
  • Thread Length
    0.250 in
Male To Male Standoff - Natural ; 13.0 mm | 0.512 in ; M3

TNM3-6.5-13-3

Price Range
$7.4297 - $3.462

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    0.512 in
  • Thread Length
    0.236 in
Male To Male Standoff - Natural ; 57.0 mm | 2.244 in ; M4

TNM4-9.5-57-3

Price Range
$10.8777 - $5.0687

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    2.244 in
  • Thread Length
    0.394 in
Male To Male Standoff - Natural ; 57.2 mm | 2.250 in ; 1/4-20

TN10-36-1/420-3

Price Range
$9.8352 - $6.6389

Stock Levels
400 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Spacer Length
    2.250 in
  • Thread Length
    0.438 in
Male To Male Standoff - Natural ; 25.0 mm | 0.984 in ; M4

TNM4-9.5-25-3

Price Range
$8.3954 - $3.9119

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material
    PA
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff - Natural ; 10.0 mm | 0.394 in ; M2.5

TNM2.5-6.5-10-3

Price Range
$7.4297 - $3.462

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material
    PA
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff - Natural ; 10.0 mm | 0.394 in ; M3

TNM3-6.5-10-3

Price Range
$7.4297 - $3.462

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material
    PA
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-2
Male To Male Standoff - Natural ; 25.0 mm | 0.984 in ; M3

TNM3-6.5-25-3

Price Range
$7.9818 - $3.7188

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Material
    PA
  • Spacer Shape
    Round
  • Material Flammability Standard
    UL94 V-2