These spacers are easily mounted by hand. The bottom end/chassis end is removable from the top of the board. Available in 5 different spacer lengths
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
| Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2195 - $0.2495 | 7000 In stock |
UL94 V-2
|
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.752 in
19.1 mm
|
||
| $0.2165 - $0.2457 | Request the lead time here |
UL94 V-2
|
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.626 in
15.9 mm
|
||
| $0.2111 - $0.24 | Request the lead time here |
UL94 V-2
|
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.374 in
9.5 mm
|
||
| $0.2141 - $0.2436 | Request the lead time here |
UL94 V-2
|
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.5 in
12.7 mm
|
||
| $0.2225 - $0.2528 | Request the lead time here |
UL94 V-2
|
0.187 in
4.75 mm
|
0.187 in
4.75 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.031 - 0.078 in
0.79 - 1.98 mm
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue