Quantity | Unit price |
---|---|
1000 - 9999 | $0.2685 |
10000 - 24999 | $0.2445 |
25000 + | $0.2241 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Diameter | 7.5 mm |
---|---|
Body Diameter | 0.295 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 2.4 mm |
Maximum Panel Thickness A | 0.093 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Panel Thickness A Range | 2.4 mm |
Panel Thickness A Range | 0.093 in |
Spacer Length | 15 mm |
Spacer Length | 0.591 in |
Colour | Natural |
Compatible Thread Sizes (All) | #4,M2.5 |
Full Material | Nylon 6/6 |
Hole A Fix Type | Snap Lock |
Hole B Fix Type | Snap Lock |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Special Features | Pin Snaps into Retainer |
Style | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.