These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.3723 - $0.4467 | 8000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.512 in
13.0 mm
|
||
$0.4722 - $0.5663 | 5000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.709 in
18.0 mm
|
||
$0.4545 - $0.5453 | Request the lead time here |
UL94 V-2
|
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.030 - 0.086 in
0.8 - 2.2 mm
|
1.000 in
25.4 mm
|
||
$0.3723 - $0.4467 | 7000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.252 in
6.4 mm
|
||
$0.4449 - $0.5337 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.5 in
12.7 mm
|
||
$0.4992 - $0.5991 | 10500 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.866 in
22.0 mm
|
||
$0.5519 - $0.6621 | 2500 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
1.378 in
35.0 mm
|
||
$0.3632 - $0.4358 | 2000 In stock |
UL94 V-2
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.197 in
5.0 mm
|
||
$0.3882 - $0.4655 | 1940 In stock |
UL94 V-2
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.4449 - $0.5337 | Request the lead time here |
UL94 V-2
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.63 in
16.0 mm
|
||
$0.3543 - $0.4251 | 2000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.472 in
12.0 mm
|
||
$0.4493 - $0.5391 | 7000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.661 in
16.8 mm
|
||
$0.3776 - $0.453 | 6000 In stock |
UL94 V-2
|
0.157 in
4 mm
|
0.187 in
4.7 mm
|
0.047 - 0.071 in
1.2 - 1.8 mm
|
0.031 - 0.086 in
0.8 - 2.2 mm
|
0.750 in
19.1 mm
|
||
$0.3632 - $0.4358 | 1500 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.197 in
5.0 mm
|
||
$0.4221 - $0.5066 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.394 in
10.0 mm
|
||
CBDLS350A | $0.4902 - $0.5883 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
0.787 in
20.0 mm
|
|
CBDLS370A | $0.5358 - $0.6426 | 6000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.063 - 0.071 in
1.6 - 1.8 mm
|
0.031 - 0.087 in
0.8 - 2.2 mm
|
1.181 in
30.0 mm
|
|
$0.3543 - $0.4251 | 7000 In stock |
UL94 V-2
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.126 in
3.2 mm
|
||
$0.3812 - $0.4575 | 10000 In stock |
UL94 V-2
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.315 in
8.0 mm
|
||
$0.4221 - $0.5066 | 1000 In stock |
UL94 V-2
|
0.118 in
3.0 mm
|
0.118 in
3.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.591 in
15.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.