These spacers are easily mounted by hand. The ends are arrowhead fixings and they are held firmly in place with tension wings. Available in many styles for different hole sizes, panel thicknesses and materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|---|---|
$0.3966 - $0.4755 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.4398 - $0.5277 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.862 in
21.9 mm
|
||
$0.2987 - $0.3582 | 10000 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.252 in
6.4 mm
|
||
$0.3668 - $0.4401 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
$0.3027 - $0.3632 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.189 in
4.8 mm
|
||
$0.3218 - $0.3861 | Request the lead time here |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
$0.2913 - $0.3494 | 28000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.3407 - $0.4086 | Request the lead time here |
UL94 V-2
|
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.437 in
11.1 mm
|
||
$0.3027 - $0.3632 | Request the lead time here |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
$0.3966 - $0.4755 | 2000 In stock |
UL94 V-0
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.3507 - $0.4209 | 1000 In stock |
UL94 V-2
|
0.138 in
3.5 mm
|
0.138 in
3.5 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.4238 - $0.5085 | 5000 In stock |
UL94 V-0
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.3852 - $0.4622 | 1000 In stock |
UL94 V-0
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.626 in
15.9 mm
|
||
$0.2646 - $0.3174 | 61000 In stock |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.374 in
9.5 mm
|
||
$0.3209 - $0.3852 | Request the lead time here |
UL94 V-2
|
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.311 in
7.9 mm
|
||
$0.3668 - $0.4401 | 6900 In stock |
UL94 V-2
|
0.189 in
4.8 mm
|
0.189 in
4.8 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.752 in
19.1 mm
|
||
$0.3365 - $0.5043 | 1000 In stock |
UL94 V-2
|
0.126 in
3.2 mm
|
0.126 in
3.2 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.5 in
12.7 mm
|
||
$0.3612 - $0.4334 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.157 in
4.0 mm
|
0.063 in
1.6 mm
|
0.063 in
1.6 mm
|
0.563 in
14.3 mm
|
||
$0.3027 - $0.3632 | Request the lead time here |
UL94 V-2
|
0.189 in
4.8 mm
|
0.138 in
3.5 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.189 in
4.8 mm
|
||
$0.4203 - $0.5043 | Request the lead time here |
UL94 V-2
|
0.157 in
4.0 mm
|
0.189 in
4.8 mm
|
0.051 - 0.079 in
1.3 - 2.0 mm
|
0.030 - 0.079 in
0.8 - 2.0 mm
|
0.74 in
18.8 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.