Quantity | Unit price |
---|---|
1000 - 9999 | $0.3776 |
10000 - 24999 | $0.3431 |
25000 + | $0.3146 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Hole Diameter A | 7.9 mm |
---|---|
Hole Diameter A | 0.311 in |
Hole Diameter B | 7.9 mm |
Hole Diameter B | 0.311 in |
Locking Head Height A | 8.7 mm |
Locking Head Height A | 0.343 in |
Locking Head Height B | 8.7 mm |
Locking Head Height B | 0.343 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Minimum Panel Thickness A | 6.4 mm |
Minimum Panel Thickness A | 0.252 in |
Minimum Panel Thickness B | 6.4 mm |
Minimum Panel Thickness B | 0.252 in |
Spacer Length | 3.0 mm |
Spacer Length | 0.118 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Hole A Fix Type | Fir Tree Fix |
Hole B Fix Type | Fir Tree Fix |
Material | PA |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.