Menu Search

PCB Support Pillars - Flat Rest Mount/Locking Arrowhead

In stock

These push spacers are designed to support heavily loaded circuit boards. No through hole is required in the board which allows for easy access to the underside of the board. These have a flanged base to keep them steady

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
35 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter B Panel Thickness B Range Spacer Length View
$0.302 - $0.3621 7000 In stock
UL94 V-2
0.126 in
0.030 - 0.079 in
0.374 in
$0.297 - $0.3563 72000 In stock
UL94 V-2
0.189 in
0.030 - 0.079 in
0.626 in
$0.2528 - $0.3699 2000 In stock
UL94 V-2
0.126 in
0.030 - 0.079 in
0.126 in
$0.2454 - $0.2946 95000 In stock
UL94 V-2
0.189 in
0.030 - 0.079 in
0.252 in
$0.3407 - $0.5115 4000 In stock
UL94 V-0
0.189 in
0.030 - 0.079 in
0.5 in
$0.3249 - $0.3899 37000 In stock
UL94 V-2
0.126 in
0.030 - 0.079 in
0.5 in
$0.3291 - $0.3948 Request the lead time here
UL94 V-0
0.189 in
0.030 - 0.079 in
0.437 in
$0.2835 - $0.3401 13000 In stock
UL94 V-0
0.189 in
0.030 - 0.079 in
0.189 in
$0.3162 - $0.3797 23000 In stock
UL94 V-2
0.189 in
0.030 - 0.079 in
0.752 in
$0.2307 - $0.2774 3000 In stock
UL94 V-2
0.189 in
0.030 - 0.079 in
0.189 in
$0.4124 - $0.495 1000 In stock
UL94 V-0
0.189 in
0.030 - 0.079 in
0.874 in
$0.3176 - $0.3812 33000 In stock
UL94 V-0
0.189 in
0.030 - 0.079 in
0.374 in
$0.2679 - $0.3216 7000 In stock
UL94 V-2
0.189 in
0.030 - 0.079 in
0.437 in
$0.2577 - $0.3096 Request the lead time here
UL94 V-2
0.189 in
0.030 - 0.079 in
0.374 in
$0.2949 - $0.3539 1000 In stock
UL94 V-2
0.126 in
0.030 - 0.079 in
0.311 in
  • of 2
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 9.7 mm | 0.380 in ; Spacer Length 9.5 mm | 0.375 in ; Style 2

PSM-6-01

Price Range
$0.3621 - $0.302

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.2 mm | 0.560 in ; Spacer Length 15.9 mm | 0.625 in ; Style 1

PS-10-01

Price Range
$0.3563 - $0.297

Stock Levels
72000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 9.7 mm | 0.380 in ; Spacer Length 3.2 mm | 0.125 in ; Style 2

PSM-2-01

Price Range
$0.3699 - $0.2528

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.2 mm | 0.560 in ; Spacer Length 6.4 mm | 0.250 in ; Style 1

PS-4-01

Price Range
$0.2946 - $0.2454

Stock Levels
95000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.2 mm | 0.560 in ; Spacer Length 12.7 mm | 0.500 in ; Style 1

PS-8-19

Price Range
$0.5115 - $0.3407

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 9.7 mm | 0.380 in ; Spacer Length 12.7 mm | 0.500 in ; Style 2

PSM-8-01

Price Range
$0.3899 - $0.3249

Stock Levels
37000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.2 mm | 0.560 in ; Spacer Length 11.1 mm | 0.438 in ; Style 1

PS-7-19

Price Range
$0.3948 - $0.3291

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.2 mm | 0.560 in ; Spacer Length 4.7 mm | 0.187 in ; Style 1

PS-3-19

Price Range
$0.3401 - $0.2835

Stock Levels
13000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.2 mm | 0.560 in ; Spacer Length 19.1 mm | 0.750 in ; Style 1

PS-12-01

Price Range
$0.3797 - $0.3162

Stock Levels
23000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.2 mm | 0.560 in ; Spacer Length 4.7 mm | 0.187 in ; Style 1

PS-3-01

Price Range
$0.2774 - $0.2307

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.2 mm | 0.560 in ; Spacer Length 22.2 mm | 0.875 in ; Style 1

PS-14-19

Price Range
$0.495 - $0.4124

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.2 mm | 0.560 in ; Spacer Length 9.5 mm | 0.375 in ; Style 1

PS-6-19

Price Range
$0.3812 - $0.3176

Stock Levels
33000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    230 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.2 mm | 0.560 in ; Spacer Length 11.1 mm | 0.438 in ; Style 1

PS-7-01

Price Range
$0.3216 - $0.2679

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 14.2 mm | 0.560 in ; Spacer Length 9.5 mm | 0.375 in ; Style 1

PS-6-01

Price Range
$0.3096 - $0.2577

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter B
    0.189 in
  • Locking Head Height B
    0.22 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.079 in
PCB Support - Flat Rest Fix ; Locking Arrowhead Fix ; Overall Width 9.7 mm | 0.380 in ; Spacer Length 8 mm | 0.313 in ; Style 2

PSM-5-01

Price Range
$0.3539 - $0.2949

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height B
    0.157 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness B
    0.079 in