Menu Search

PCB Support Pillars - Hexagonal/Threaded Male/Mini

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a releasable snap-fit fixing that has a low profile.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
$0.1275 - $0.1575 Request the lead time here
0.156 in
0.062 in
0.235 in
#6-32
0.395 in
$0.2838 - $0.3075 Request the lead time here
0.154 in
0.236 in
#6-32
0.874 in
$0.2357 - $0.2555 1000 In stock
0.154 in
0.236 in
#6-32
0.5 in
$0.252 - $0.2729 13000 In stock
0.154 in
0.236 in
#6-32
0.626 in
$0.213 - $0.2307 2000 In stock
0.154 in
0.236 in
#6-32
0.374 in
Non-Locking, Two Prong, Threaded Male Support - Non-Locking Fix ; 4 mm | 0.156 in ; 1.6 mm | 0.062 in ; 6-32 ; 10 mm | 0.395 in

27MTP00395

Price Range
$0.1575 - $0.1275

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.187 in
  • Hole Diameter A
    0.156 in
  • Locking Head Height A
    0.141 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Non-Locking Fix ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; 6-32 ; 22.2 mm | 0.875 in

HMSP-TM-14-01

Price Range
$0.3075 - $0.2838

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.154 in
  • Locking Head Height A
    0.142 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Non-Locking Fix ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; 6-32 ; 12.7 mm | 0.500 in

HMSP-TM-8-01

Price Range
$0.2555 - $0.2357

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.154 in
  • Locking Head Height A
    0.142 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Non-Locking Fix ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; 6-32 ; 15.9 mm | 0.625 in

HMSP-TM-10-01

Price Range
$0.2729 - $0.252

Stock Levels
13000 In stock
Attributes
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.154 in
  • Locking Head Height A
    0.142 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Non-Locking Fix ; 3.9 mm | 0.152 in ; 1.6 mm | 0.062 in ; 6-32 ; 9.5 mm | 0.375 in

HMSP-TM-6-01

Price Range
$0.2307 - $0.213

Stock Levels
2000 In stock
Attributes
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.154 in
  • Locking Head Height A
    0.142 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in