Menu Search

PCB Support Pillars - Locking/Bayonet Nose/Self Threading Male

In stock

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #8 or M4 threaded hole. They are easily installed by hand with minimal force. The top fix is a locking bayonet nose.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
$0.5288 - $0.6345 Request the lead time here
0.157 in
0.062 in
0.250 in
#8,M4
0.625 in
$0.4067 - $0.488 Request the lead time here
0.157 in
0.062 in
0.250 in
#8,M4
0.250 in
$0.9351 - $1.1223 Request the lead time here
0.157 in
0.062 in
0.250 in
#8,M4
1.406 in
$0.5733 - $0.6882 Request the lead time here
0.157 in
0.062 in
0.250 in
#8,M4
1.000 in
$0.5327 - $0.6393 Request the lead time here
0.157 in
0.062 in
0.250 in
#8,M4
0.750 in
SCBSST-6-01 $0.4109 - $0.4929 9000 In stock
0.157 in
0.252 in
#8,M4
0.374 in
$0.7725 - $0.9273 Request the lead time here
0.157 in
0.252 in
#8,M4
1.126 in
$0.4473 - $0.6548 Request the lead time here
0.157 in
0.252 in
#8,M4
0.5 in
$0.5694 - $0.6833 Request the lead time here
0.157 in
0.252 in
#8,M4
0.874 in
Screw Support - 4 mm | 0.156 in ; 15.9 mm | 0.625 in ; 15.9 mm | 0.625 in

SCBSST-10-01

Price Range
$0.6345 - $0.5288

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - 4 mm | 0.156 in ; 6.4 mm | 0.250 in ; 6.4 mm | 0.250 in

SCBSST-4-01

Price Range
$0.488 - $0.4067

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - 4 mm | 0.156 in ; 35.7 mm | 1.406 in ; 35.7 mm | 1.406 in

SCBSST-22.5-01

Price Range
$1.1223 - $0.9351

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - 4 mm | 0.157 in ; 25.4 mm | 1.000 in ; 25.4 mm | 1.000 in

SCBSST-16-01

Price Range
$0.6882 - $0.5733

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - 4 mm | 0.157 in ; 19.1 mm | 0.750 in ; 19.1 mm | 0.750 in

SCBSST-12-01

Price Range
$0.6393 - $0.5327

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.310 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.400 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - 4 mm | 0.157 in ; 9.5 mm | 0.375 in ; 9.5 mm | 0.375 in

SCBSST-6-01

Price Range
$0.4929 - $0.4109

Stock Levels
9000 In stock
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 4 mm | 0.157 in ; 28.6 mm | 1.125 in ; 28.6 mm | 1.125 in

SCBSST-18-01

Price Range
$0.9273 - $0.7725

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 4 mm | 0.157 in ; 12.7 mm | 0.500 in ; 12.7 mm | 0.500 in

SCBSST-8-01

Price Range
$0.6548 - $0.4473

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 4 mm | 0.157 in ; 22.2 mm | 0.875 in ; 22.2 mm | 0.875 in

SCBSST-14-01

Price Range
$0.6833 - $0.5694

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.311 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.402 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in