These spacers have a threaded female end that is mounted securely using a screw. The top end has a locking bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Internal Thread Length | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.407 - $0.441 | 6000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.500 in
12.7 mm
|
||
$0.4005 - $0.4338 | 3000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.375 in
9.5 mm
|
||
$0.4524 - $0.4902 | Request the lead time here |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.750 in
19.1 mm
|
||
$0.3942 - $0.6117 | 6000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
0.250 in
6.4 mm
|
||
$0.3929 - $0.4256 | 2000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.500 in
12.7 mm
|
||
$0.4368 - $0.473 | 3000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.750 in
19.1 mm
|
||
$0.4722 - $0.5117 | 500 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
1.000 in
25.4 mm
|
||
$0.4151 - $0.4496 | 430500 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
0.625 in
15.9 mm
|
||
$0.4607 - $0.4988 | Request the lead time here |
0.157 in
4.0 mm
|
|
|
#8-32
|
0.874 in
22.2 mm
|
||
$0.467 - $0.506 | 1000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
1.125 in
28.6 mm
|
||
$0.4823 - $0.5225 | 2000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
1.406 in
35.7 mm
|
||
$0.3764 - $0.4079 | 7000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
0.500 in
12.7 mm
|
||
$0.4524 - $0.6744 | 9000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
0.750 in
19.1 mm
|
||
$0.4722 - $0.5117 | 1500 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
1.000 in
25.4 mm
|
||
$0.4746 - $0.5141 | 2000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#8-32
|
1.250 in
31.8 mm
|
||
$0.3866 - $0.4188 | 5000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.375 in
9.5 mm
|
||
$0.4151 - $0.4496 | 129000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.625 in
15.9 mm
|
||
$0.4607 - $0.4988 | 6000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
0.875 in
22.2 mm
|
||
$0.4865 - $0.5267 | 6000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
1.125 in
28.6 mm
|
||
$0.5147 - $0.5574 | 1000 In stock |
0.157 in
4 mm
|
|
0.062 in
1.6 mm
|
#6-32
|
1.406 in
35.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.