These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock bayonet nose that holds the PCB in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Panel Thickness | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View | |
---|---|---|---|---|---|---|---|
$0.4982 - $0.5978 | 1000 In stock |
|
0.250 in
6.4 mm
|
#6-32
|
0.375 in
9.5 mm
|
||
$0.4383 - $0.4751 | 2000 In stock |
|
0.252 in
6.4 mm
|
M4 x 0.7
|
0.626 in
15.9 mm
|
||
$0.5006 - $0.5421 | 9000 In stock |
|
0.252 in
6.4 mm
|
M4 x 0.7
|
1 in
25.4 mm
|
||
$0.4085 - $0.4425 | 1000 In stock |
|
0.252 in
6.4 mm
|
M4 x 0.7
|
0.374 in
9.5 mm
|
||
$0.6111 - $0.662 | 2000 In stock |
|
0.299 in
7.6 mm
|
#6-32
|
1 in
25.4 mm
|
||
$0.5685 - $0.6822 | Request the lead time here |
|
0.250 in
6.4 mm
|
#8-32
|
1.406 in
35.7 mm
|
||
$0.474 - $0.5136 | 1000 In stock |
|
0.252 in
6.4 mm
|
M4 x 0.7
|
0.874 in
22.2 mm
|
||
$0.3405 - $0.4205 | Request the lead time here |
|
0.252 in
6.4 mm
|
M4
|
1.969 in
50.0 mm
|
||
$0.3251 - $0.4013 | 1000 In stock |
|
0.252 in
6.4 mm
|
M4
|
1.772 in
45.0 mm
|
||
$0.3023 - $0.3731 | Request the lead time here |
|
0.250 in
6.4 mm
|
#8-32
|
1.500 in
38.1 mm
|
||
$0.4431 - $0.665 | 15000 In stock |
|
0.252 in
6.4 mm
|
#8-32
|
0.5 in
12.7 mm
|
||
$0.3932 - $0.4262 | 25000 In stock |
|
0.299 in
7.6 mm
|
#6-32
|
0.252 in
6.4 mm
|
||
$0.4295 - $0.5151 | 4000 In stock |
|
0.252 in
6.4 mm
|
#8-32
|
0.252 in
6.4 mm
|
||
$0.5351 - $0.5796 | 2000 In stock |
|
0.299 in
7.6 mm
|
#6-32
|
0.626 in
15.9 mm
|
||
$0.4796 - $0.5195 | 8000 In stock |
|
0.299 in
7.6 mm
|
#6-32
|
0.874 in
22.2 mm
|
||
$0.4985 - $0.5403 | 2000 In stock |
|
0.299 in
7.6 mm
|
#6-32
|
0.374 in
9.5 mm
|
||
$0.5066 - $0.5486 | 1000 In stock |
|
0.299 in
7.6 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
$0.4322 - $0.4682 | 16000 In stock |
|
0.299 in
7.6 mm
|
#6-32
|
0.626 in
15.9 mm
|
||
$0.4091 - $0.4431 | 5000 In stock |
|
0.299 in
7.6 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
$0.5195 - $0.7793 | 2000 In stock |
|
0.252 in
6.4 mm
|
#8-32
|
0.874 in
22.2 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.