Menu Search

PCB Support Pillars - Locking/Teardrop/Threaded Male

In stock

These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock teardrop nose that holds the PCB in place. It is very small and has a very low profile.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole Diameter A All
Panel Thickness A Range All
Compatible Thread Sizes (All) All
Thread Length All
9 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
$0.5154 - $0.6186 Request the lead time here
0.098 in
0.252 in
#6-32
0.126 in
SCBST-6-01 $0.5321 - $0.6387 38000 In stock
0.098 in
0.252 in
#6-32
0.374 in
$0.5709 - $0.6852 Request the lead time here
0.098 in
0.252 in
#6-32
0.626 in
$0.528 - $0.6332 Request the lead time here
0.098 in
0.252 in
#6-32
0.311 in
$0.5195 - $0.6234 Request the lead time here
0.098 in
0.252 in
#6-32
0.189 in
$0.5363 - $0.6435 Request the lead time here
0.098 in
0.252 in
#6-32
0.437 in
$0.5559 - $0.6671 Request the lead time here
0.100 in
0.062 in
0.250 in
#6-32
0.563 in
$0.5238 - $0.6285 3000 In stock
0.098 in
0.252 in
#6-32
0.252 in
$0.5438 - $0.6522 Request the lead time here
0.098 in
0.252 in
#6-32
0.5 in
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 3.2 mm | 0.126 in

SCBST-2-01

Price Range
$0.6186 - $0.5154

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Locking Head Height A
    0.079 in
  • Maximum Operating Temperature
    185 °F
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 9.5 mm | 0.374 in

SCBST-6-01

Price Range
$0.6387 - $0.5321

Stock Levels
38000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Locking Head Height A
    0.079 in
  • Maximum Operating Temperature
    185 °F
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 15.9 mm | 0.626 in

SCBST-10-01

Price Range
$0.6852 - $0.5709

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Locking Head Height A
    0.079 in
  • Maximum Operating Temperature
    185 °F
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 7.9 mm | 0.311 in

SCBST-5-01

Price Range
$0.6332 - $0.528

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Locking Head Height A
    0.079 in
  • Maximum Operating Temperature
    185 °F
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 4.8 mm | 0.189 in

SCBST-3-01

Price Range
$0.6234 - $0.5195

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Locking Head Height A
    0.079 in
  • Maximum Operating Temperature
    185 °F
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 11.1 mm | 0.437 in

SCBST-7-01

Price Range
$0.6435 - $0.5363

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Locking Head Height A
    0.079 in
  • Maximum Operating Temperature
    185 °F
N/A - 2.5 mm | 0.100 in ; 6-32 ; 14.3 mm | 0.563 in

SCBST-9-01

Price Range
$0.6671 - $0.5559

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.170 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.100 in
  • Locking Head Height A
    0.080 in
  • Maximum Operating Temperature
    185 °F
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 6.4 mm | 0.252 in

SCBST-4-01

Price Range
$0.6285 - $0.5238

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Locking Head Height A
    0.079 in
  • Maximum Operating Temperature
    185 °F
Screw Support - 2.5 mm | 0.098 in ; 6-32 ; 12.7 mm | 0.5 in

SCBST-8-01

Price Range
$0.6522 - $0.5438

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Distance Across Flats
    0.189 in
  • Hole Diameter A
    0.098 in
  • Locking Head Height A
    0.079 in
  • Maximum Operating Temperature
    185 °F