These spacers have a threaded male end that is mounted securely using a hex nut. The top end has a snap lock teardrop nose that holds the PCB in place. It is very small and has a very low profile.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Panel Thickness A Range | Thread Length | Compatible Thread Sizes (All) | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.5559 - $0.6671 | Request the lead time here |
0.100 in
2.5 mm
|
0.062 in
1.6 mm
|
0.250 in
6.4 mm
|
#6-32
|
0.563 in
14.3 mm
|
||
$0.5195 - $0.6234 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.189 in
4.8 mm
|
||
$0.5363 - $0.6435 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.437 in
11.1 mm
|
||
$0.5709 - $0.6852 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.626 in
15.9 mm
|
||
$0.528 - $0.6332 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.311 in
7.9 mm
|
||
$0.5238 - $0.6285 | 3000 In stock |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.252 in
6.4 mm
|
||
$0.5438 - $0.6522 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.5 in
12.7 mm
|
||
$0.5154 - $0.6186 | Request the lead time here |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.126 in
3.2 mm
|
||
SCBST-6-01 | $0.5321 - $0.6387 | 38000 In stock |
0.098 in
2.5 mm
|
|
0.252 in
6.4 mm
|
#6-32
|
0.374 in
9.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.