Menu Search

PCB Support Pillars - Non Locking/Two Prong/Self Threading Male

In stock

These spacers have a unique self-threading bottom fixing. The threaded hole that they go into acts as a die and threads the bottom end when screwed in. They can be used in either a #4 or M3 threaded hole. They are easily installed by hand with minimal force. The top fix is removable and has a low profile.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Thread Length Compatible Thread Sizes (All) Spacer Length View
$0.3768 - $0.4085 8000 In stock
0.125 in
0.062 in
0.180 in
#4,M3
0.625 in
$0.3716 - $0.4028 1000 In stock
0.126 in
0.181 in
#4,M3
0.437 in
$0.3635 - $0.3938 3000 In stock
0.126 in
0.181 in
#4,M3
0.126 in
$0.365 - $0.3956 3000 In stock
0.126 in
0.181 in
#4,M3
0.189 in
$0.3689 - $0.3998 7000 In stock
0.126 in
0.181 in
#4,M3
0.311 in
$0.3743 - $0.4052 1000 In stock
0.126 in
0.181 in
#4,M3
0.563 in
$0.3729 - $0.4041 11000 In stock
0.126 in
0.181 in
#4,M3
0.5 in
MSPMST-4-01 $0.3674 - $0.5643 Request the lead time here
0.126 in
0.181 in
#4,M3
0.252 in
$0.3702 - $0.4007 13000 In stock
0.126 in
0.181 in
#4,M3
0.374 in
Screw Support - 15.9 mm | 0.625 in

MSPMST-10-01

Price Range
$0.4085 - $0.3768

Stock Levels
8000 In stock
Attributes
  • Distance Across Flats
    0.172 in
  • Hole Diameter A
    0.125 in
  • Locking Head Height A
    0.150 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - 11.1 mm | 0.438 in

MSPMST-7-01

Price Range
$0.4028 - $0.3716

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.185 in
  • Hole Diameter A
    0.126 in
  • Locking Head Height A
    0.15 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 3.2 mm | 0.125 in

MSPMST-2-01

Price Range
$0.3938 - $0.3635

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.185 in
  • Hole Diameter A
    0.126 in
  • Locking Head Height A
    0.15 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 4.7 mm | 0.187 in

MSPMST-3-01

Price Range
$0.3956 - $0.365

Stock Levels
3000 In stock
Attributes
  • Distance Across Flats
    0.185 in
  • Hole Diameter A
    0.126 in
  • Locking Head Height A
    0.15 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 8 mm | 0.313 in

MSPMST-5-01

Price Range
$0.3998 - $0.3689

Stock Levels
7000 In stock
Attributes
  • Distance Across Flats
    0.185 in
  • Hole Diameter A
    0.126 in
  • Locking Head Height A
    0.15 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 14.3 mm | 0.563 in

MSPMST-9-01

Price Range
$0.4052 - $0.3743

Stock Levels
1000 In stock
Attributes
  • Distance Across Flats
    0.185 in
  • Hole Diameter A
    0.126 in
  • Locking Head Height A
    0.15 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 12.7 mm | 0.500 in

MSPMST-8-01

Price Range
$0.4041 - $0.3729

Stock Levels
11000 In stock
Attributes
  • Distance Across Flats
    0.185 in
  • Hole Diameter A
    0.126 in
  • Locking Head Height A
    0.15 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 6.4 mm | 0.250 in

MSPMST-4-01

Price Range
$0.5643 - $0.3674

Stock Levels
Request the lead time here
Attributes
  • Distance Across Flats
    0.185 in
  • Hole Diameter A
    0.126 in
  • Locking Head Height A
    0.15 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - 9.5 mm | 0.375 in

MSPMST-6-01

Price Range
$0.4007 - $0.3702

Stock Levels
13000 In stock
Attributes
  • Distance Across Flats
    0.185 in
  • Hole Diameter A
    0.126 in
  • Locking Head Height A
    0.15 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in