These reverse mount supports re installed from the underside of the chassis. They have a thin buttonhead for minimal protrusion under the chassis. The top of these is a locking bayonet nose that holds the PC Board in place.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.3387 - $0.4065 | Request the lead time here |
0.125 in
3.2 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.059 - 0.062 in
1.5 - 1.6 mm
|
0.625 in
15.9 mm
|
||
$0.3506 - $0.4329 | 1000 In stock |
0.125 in
3.2 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.059 - 0.062 in
1.5 - 1.6 mm
|
0.500 in
12.7 mm
|
||
$0.3449 - $0.4259 | 205000 In stock |
0.125 in
3.2 mm
|
0.187 in
4.7 mm
|
0.062 in
1.6 mm
|
0.059 - 0.062 in
1.5 - 1.6 mm
|
0.375 in
9.5 mm
|
||
$0.3396 - $0.4191 | 1000 In stock |
0.157 in
4.0 mm
|
0.185 in
4.7 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.256 in
6.5 mm
|
||
$0.4272 - $0.5129 | 38000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.047 - 0.079 in
1.2 - 2.0 mm
|
0.252 in
6.4 mm
|
||
$0.6261 - $0.7512 | Request the lead time here |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.030 - 0.047 in
0.8 - 1.2 mm
|
0.189 in
4.8 mm
|
||
$0.3279 - $0.3935 | 11000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.563 in
14.3 mm
|
||
$0.3146 - $0.4719 | 33000 In stock |
0.157 in
4.0 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.067 in
1.5 - 1.7 mm
|
0.374 in
9.5 mm
|
||
$0.317 - $0.3803 | 44000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.5 in
12.7 mm
|
||
$0.317 - $0.3803 | 4000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.5 in
12.7 mm
|
||
$0.2097 - $0.2516 | Request the lead time here |
0.126 in
3.2 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.315 in
8.0 mm
|
||
$0.3387 - $0.4065 | 74000 In stock |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.626 in
15.9 mm
|
||
$0.2948 - $0.4418 | Request the lead time here |
0.126 in
3.2 mm
|
0.189 in
4.8 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.374 in
9.5 mm
|
||
$0.2156 - $0.2586 | Request the lead time here |
0.126 in
3.2 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.394 in
10.0 mm
|
||
$0.6399 - $0.7683 | 1000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.030 - 0.047 in
0.8 - 1.2 mm
|
0.315 in
8.0 mm
|
||
$0.2805 - $0.3366 | 57000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.252 in
6.4 mm
|
||
$0.2037 - $0.2447 | 1000 In stock |
0.126 in
3.2 mm
|
0.213 in
5.4 mm
|
0.063 in
1.6 mm
|
0.030 - 0.031 in
0.8 - 0.8 mm
|
0.236 in
6.0 mm
|
||
$0.2948 - $0.3537 | 2000 In stock |
0.157 in
4.0 mm
|
0.252 in
6.4 mm
|
0.063 in
1.6 mm
|
0.059 - 0.063 in
1.5 - 1.6 mm
|
0.374 in
9.5 mm
|
||
$0.6368 - $0.7643 | 2000 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.030 - 0.047 in
0.8 - 1.2 mm
|
0.252 in
6.4 mm
|
||
$0.6575 - $0.962 | 1750 In stock |
0.157 in
4.0 mm
|
0.236 in
6.0 mm
|
0.063 in
1.6 mm
|
0.030 - 0.047 in
0.8 - 1.2 mm
|
0.5 in
12.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.