Menu Search

PCB Support Pillars - Reverse Locking/Edge Holding

In stock

These supports are mounted from the bottom of the chassis leaving little protrusion on the outside. They mount into a .375 x .313 square hole in the chassis to prevent rotation. It locks the PC Board in place with an edge holding arm that is releasable.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Spacer Length All
Show more Show less
Hole Diameter A All
Panel Thickness A Range All
Panel Thickness B Range All
4 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2045 - $0.2453 9000 In stock
0.157 in
0.063 in
0.063 in
0.563 in
$0.1985 - $0.2384 12000 In stock
0.157 in
0.063 in
0.063 in
0.437 in
$0.2024 - $0.243 26000 In stock
0.157 in
0.063 in
0.063 in
0.5 in
$0.1964 - $0.2358 14000 In stock
0.157 in
0.063 in
0.063 in
0.374 in
Reverse Locking Support - 14.3 mm | 0.563 in ; UL94 V-2 ; PA6

RLEHCBS-8-01BK

Price Range
$0.2045 - $0.2453

Stock Levels
9000 In stock
Attributes
  • Arm Length
    0.083 in
  • Dome Length
    0.469 in
  • Dome Width
    0.374 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.209 in
Reverse Locking Support - 11.1 mm | 0.438 in ; UL94 V-2 ; PA6

RLEHCBS-6-01BK

Price Range
$0.1985 - $0.2384

Stock Levels
12000 In stock
Attributes
  • Arm Length
    0.059 in
  • Dome Length
    0.469 in
  • Dome Width
    0.374 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.209 in
Reverse Locking Support - 12.7 mm | 0.500 in ; UL94 V-2 ; PA6

RLEHCBS-7-01BK

Price Range
$0.2024 - $0.243

Stock Levels
26000 In stock
Attributes
  • Arm Length
    0.083 in
  • Dome Length
    0.469 in
  • Dome Width
    0.374 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.209 in
Reverse Locking Support - 9.5 mm | 0.375 in ; UL94 V-2 ; PA6

RLEHCBS-5-01BK

Price Range
$0.1964 - $0.2358

Stock Levels
14000 In stock
Attributes
  • Arm Length
    0.059 in
  • Dome Length
    0.469 in
  • Dome Width
    0.374 in
  • Hole Diameter A
    0.157 in
  • Locking Head Height A
    0.209 in