These supports are securely mounted with a #4 or M3 screw. The offset design allows for dense packaging.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Panel Thickness A Range | Compatible Thread Sizes (All) | Spacer Length | View |
---|---|---|---|---|---|---|---|
$0.4281 - $0.4637 | Request the lead time here |
0.126 in
3.2 mm
|
|
#4,M3
|
0.626 in
15.9 mm
|
||
$0.4035 - $0.4371 | 1000 In stock |
0.126 in
3.2 mm
|
|
#4,M3
|
0.5 in
12.7 mm
|
||
LCBS-L-5-01 | $0.3693 - $0.4001 | 7000 In stock |
0.126 in
3.2 mm
|
|
#4,M3
|
0.299 in
7.6 mm
|
|
$0.4191 - $0.4542 | Request the lead time here |
0.126 in
3.2 mm
|
|
#4,M3
|
0.563 in
14.3 mm
|
||
$0.392 - $0.4244 | Request the lead time here |
0.126 in
3.2 mm
|
|
#4,M3
|
0.437 in
11.1 mm
|
||
$0.3804 - $0.4119 | 1000 In stock |
0.126 in
3.2 mm
|
|
#4,M3
|
0.374 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.