Menu Search

PCB Support Pillars - Self Retaining

In stock

These self-retaining spacers snap into the board and maintain spacing even when the screw is removed. Avaialble in many spacing, screw and panel thickness options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
54 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Body Diameter Inside Diameter Panel Thickness A Range Spacer Length View
$0.6228 - $0.747 1000 In stock
0.234 in
0.280 in
0.165 in
0.047 - 0.067 in
1.181 in
$0.1977 - $0.2442 15000 In stock
0.265 in
0.320 in
0.190 in
0.062 in
0.375 in
$0.1964 - $0.2424 1000 In stock
0.265 in
0.320 in
0.190 in
0.062 in
0.265 in
$0.2771 - $0.3324 1000 In stock
0.232 in
0.28 in
0.169 in
0.189 in
$0.4074 - $0.4889 4000 In stock
0.187 in
0.250 in
0.252 in
0.047 - 0.067 in
0.157 in
$0.455 - $0.5462 4000 In stock
0.187 in
0.250 in
0.252 in
0.047 - 0.067 in
0.591 in
$0.4263 - $0.5118 Request the lead time here
0.234 in
0.280 in
0.165 in
0.047 - 0.067 in
0.197 in
$0.3192 - $0.3828 6000 In stock
0.234 in
0.280 in
0.169 in
0.062 in
0.875 in
$0.4119 - $0.4946 Request the lead time here
0.187 in
0.250 in
0.252 in
0.047 - 0.067 in
0.177 in
$0.393 - $0.4715 Request the lead time here
0.234 in
0.280 in
0.165 in
0.047 - 0.067 in
0.118 in
$0.5364 - $0.6438 3000 In stock
0.234 in
0.280 in
0.165 in
0.047 - 0.067 in
0.669 in
$0.3978 - $0.4772 1000 In stock
0.187 in
0.250 in
0.252 in
0.047 - 0.067 in
0.138 in
$0.4505 - $0.5403 2000 In stock
0.187 in
0.250 in
0.252 in
0.047 - 0.067 in
0.559 in
$0.4119 - $0.4946 4000 In stock
0.234 in
0.280 in
0.165 in
0.047 - 0.067 in
0.181 in
  • of 3
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 4.2 mm | 0.165 in ; Spacer Length 30 mm | 1.181 in ; Maximum Panel Thickness A 1.7 mm | 0.067 in ; #8,M4

CBSS175A

Price Range
$0.747 - $0.6228

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.165 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
N/A - Body Diameter 8 mm | 0.316 in ; Inside Diameter 4.8 mm | 0.190 in ; Spacer Length 9.5 mm | 0.375 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ; #10

13SS010375

Price Range
$0.2442 - $0.1977

Stock Levels
15000 In stock
Attributes
  • Body Diameter
    0.320 in
  • Hole Diameter A
    0.265 in
  • Inside Diameter
    0.190 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw & Lock Support - Self Retaining - Body Diameter 8 mm | 0.316 in ; Inside Diameter 4.8 mm | 0.190 in ; Spacer Length 6.7 mm | 0.265 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ; #10

13SS010265

Price Range
$0.2424 - $0.1964

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.320 in
  • Hole Diameter A
    0.265 in
  • Inside Diameter
    0.190 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Body Diameter 7.1 mm | 0.28 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 4.7 mm | 0.187 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ; #8,M4

SRS8-3-01

Price Range
$0.3324 - $0.2771

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.28 in
  • Hole Diameter A
    0.232 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.063 in
Screw Support - Body Diameter 6.4 mm | 0.250 in ; Inside Diameter 6.4 mm | 0.252 in ; Spacer Length 4 mm | 0.157 in ; Maximum Panel Thickness A 1.7 mm | 0.067 in ; #4,M3

CBSS015A

Price Range
$0.4889 - $0.4074

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.250 in
  • Hole Diameter A
    0.187 in
  • Inside Diameter
    0.252 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Body Diameter 6.4 mm | 0.250 in ; Inside Diameter 6.4 mm | 0.252 in ; Spacer Length 15 mm | 0.591 in ; Maximum Panel Thickness A 1.7 mm | 0.067 in ; #4,M3

CBSS065A

Price Range
$0.5462 - $0.455

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.250 in
  • Hole Diameter A
    0.187 in
  • Inside Diameter
    0.252 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Body Diameter 7.1 mm | 0.281 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 5 mm | 0.197 in ; Maximum Panel Thickness A 1.7 mm | 0.067 in ; #8,M4

CBSS120A

Price Range
$0.5118 - $0.4263

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.165 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Body Diameter 7.1 mm | 0.281 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 22.2 mm | 0.875 in ; Maximum Panel Thickness A 1.6 mm | 0.062 in ; #8,M4

SRS8-14-01

Price Range
$0.3828 - $0.3192

Stock Levels
6000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.169 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.062 in
Screw Support - Body Diameter 6.4 mm | 0.250 in ; Inside Diameter 3.2 mm | 0.125 in ; Spacer Length 4.5 mm | 0.177 in ; Maximum Panel Thickness A 1.7 mm | 0.067 in ; #4,M3

CBSS020A

Price Range
$0.4946 - $0.4119

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.250 in
  • Hole Diameter A
    0.187 in
  • Inside Diameter
    0.252 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Body Diameter 7.1 mm | 0.281 in ; Inside Diameter 4.3 mm | 0.169 in ; Spacer Length 3 mm | 0.118 in ; Maximum Panel Thickness A 1.7 mm | 0.067 in ; #8,M4

CBSS105A

Price Range
$0.4715 - $0.393

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.165 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 4.2 mm | 0.165 in ; Spacer Length 17 mm | 0.669 in ; Maximum Panel Thickness A 1.7 mm | 0.067 in ; #8,M4

CBSS155A

Price Range
$0.6438 - $0.5364

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.165 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Body Diameter 6.4 mm | 0.250 in ; Inside Diameter 3.2 mm | 0.125 in ; Spacer Length 3.5 mm | 0.138 in ; Maximum Panel Thickness A 1.7 mm | 0.067 in ; #4,M3

CBSS010A

Price Range
$0.4772 - $0.3978

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.250 in
  • Hole Diameter A
    0.187 in
  • Inside Diameter
    0.252 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Body Diameter 6.4 mm | 0.250 in ; Inside Diameter 6.4 mm | 0.252 in ; Spacer Length 14.2 mm | 0.559 in ; Maximum Panel Thickness A 1.7 mm | 0.067 in ; #4,M3

CBSS060A

Price Range
$0.5403 - $0.4505

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.250 in
  • Hole Diameter A
    0.187 in
  • Inside Diameter
    0.252 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in
Screw Support - Body Diameter 7.1 mm | 0.280 in ; Inside Diameter 4.2 mm | 0.165 in ; Spacer Length 4.6 mm | 0.181 in ; Maximum Panel Thickness A 1.7 mm | 0.067 in ; #8,M4

CBSS115A

Price Range
$0.4946 - $0.4119

Stock Levels
4000 In stock
Attributes
  • Body Diameter
    0.280 in
  • Hole Diameter A
    0.234 in
  • Inside Diameter
    0.165 in
  • Maximum Operating Temperature
    185 °F
  • Maximum Panel Thickness A
    0.067 in