Menu Search

PCB Support Pillars - Two Prong Snap Lock/Bayonet Nose Snap Lock

In stock

These spacers are locking on both ends. They are availabe in two different styles and many spacer options

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
33 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
$0.2474 - $0.2681 5000 In stock
UL94 V-0
0.126 in
0.126 in
0.063 in
0.063 in
0.126 in
$0.2958 - $0.3204 Request the lead time here
UL94 V-0
0.126 in
0.126 in
0.063 in
0.063 in
0.5 in
$0.2777 - $0.3009 13000 In stock
UL94 V-2
0.126 in
0.126 in
0.063 in
0.063 in
0.752 in
$0.2948 - $0.3194 1000 In stock
UL94 V-2
0.126 in
0.126 in
0.063 in
0.063 in
0.874 in
$0.2184 - $0.2363 40000 In stock
UL94 V-2
0.126 in
0.126 in
0.063 in
0.063 in
0.311 in
$0.2204 - $0.2387 5000 In stock
UL94 V-2
0.126 in
0.126 in
0.063 in
0.063 in
0.374 in
$0.2606 - $0.2823 7000 In stock
UL94 V-2
0.126 in
0.126 in
0.063 in
0.063 in
0.626 in
$0.2102 - $0.2279 2000 In stock
UL94 V-2
0.126 in
0.126 in
0.063 in
0.063 in
0.189 in
$0.2817 - $0.3051 12000 In stock
UL94 V-0
0.126 in
0.126 in
0.063 in
0.063 in
0.437 in
$0.2469 - $0.2678 1000 In stock
UL94 V-2
0.126 in
0.126 in
0.063 in
0.063 in
0.563 in
$0.2627 - $0.2843 3000 In stock
UL94 V-0
0.126 in
0.126 in
0.063 in
0.063 in
0.252 in
$0.2277 - $0.2463 7000 In stock
UL94 V-2
0.126 in
0.126 in
0.063 in
0.063 in
0.437 in
$0.3059 - $0.3314 1000 In stock
UL94 V-0
0.126 in
0.126 in
0.063 in
0.063 in
0.563 in
  • of 2
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 3.2 mm | 0.125 in ; Natural

LMSP-2-19

Price Range
$0.2681 - $0.2474

Stock Levels
5000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 12.7 mm | 0.500 in ; Natural

LMSP-8-19

Price Range
$0.3204 - $0.2958

Stock Levels
Request the lead time here
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 19.1 mm | 0.750 in ; Natural

LMSP-12-01

Price Range
$0.3009 - $0.2777

Stock Levels
13000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 22.2 mm | 0.875 in ; Natural

LMSP-14-01

Price Range
$0.3194 - $0.2948

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 8 mm | 0.313 in ; Natural

LMSP-5-01

Price Range
$0.2363 - $0.2184

Stock Levels
40000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 9.5 mm | 0.375 in ; Natural

LMSP-6-01

Price Range
$0.2387 - $0.2204

Stock Levels
5000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 15.9 mm | 0.625 in ; Natural

LMSP-10-01

Price Range
$0.2823 - $0.2606

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 4.7 mm | 0.187 in ; Natural

LMSP-3-01

Price Range
$0.2279 - $0.2102

Stock Levels
2000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 11.1 mm | 0.438 in ; Natural

LMSP-7-19

Price Range
$0.3051 - $0.2817

Stock Levels
12000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 14.3 mm | 0.563 in ; Natural

LMSP-9-01

Price Range
$0.2678 - $0.2469

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 6.4 mm | 0.250 in ; Natural

LMSP-4-19

Price Range
$0.2843 - $0.2627

Stock Levels
3000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Locking Two Prong Fix ; PA ; Spacer Length 11.1 mm | 0.438 in ; Natural

LMSP-7-01

Price Range
$0.2463 - $0.2277

Stock Levels
7000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in
Locking Two Prong/Bayonet PCB Support - Body Diameter 4.3 mm | 0.170 in ; Spacer Length 14.3 mm | 0.563 in ; Natural

LMSP-9-19

Price Range
$0.3314 - $0.3059

Stock Levels
1000 In stock
Attributes
  • Body Diameter
    0.173 in
  • Hole Diameter A
    0.126 in
  • Hole Diameter B
    0.126 in
  • Locking Head Height A
    0.343 in
  • Locking Head Height B
    0.126 in