PCB Supports come with a double sided adhesive tape with a release tab for quick installation. It locks onto the board but is releasable with a pinch.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|
$0.5235 - $0.6281 | Request the lead time here |
0.187 in
4.7 mm
|
0.187 in
4.7 mm
|
0.086 in
2.2 mm
|
0.086 in
2.2 mm
|
0.157 in
4 mm
|
||
$0.6281 - $0.7536 | Request the lead time here |
0.187 in
4.7 mm
|
0.187 in
4.7 mm
|
0.086 in
2.2 mm
|
0.086 in
2.2 mm
|
0.750 in
19.1 mm
|
||
$0.5889 - $0.7064 | Request the lead time here |
0.187 in
4.7 mm
|
0.187 in
4.7 mm
|
0.086 in
2.2 mm
|
0.086 in
2.2 mm
|
0.625 in
15.9 mm
|
||
$0.5498 - $0.6596 | 5000 In stock |
0.187 in
4.7 mm
|
0.187 in
4.7 mm
|
0.086 in
2.2 mm
|
0.086 in
2.2 mm
|
0.500 in
12.7 mm
|
||
$0.5235 - $0.6281 | Request the lead time here |
0.187 in
4.7 mm
|
0.187 in
4.7 mm
|
0.086 in
2.2 mm
|
0.086 in
2.2 mm
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.