Quantity | Unit price |
---|---|
1000 - 9999 | $0.3845 |
10000 - 24999 | $0.3494 |
25000 + | $0.3204 |
Body Diameter | 4.3 mm |
---|---|
Body Diameter | 0.170 in |
Hole Diameter A | 2.5 mm |
Hole Diameter A | 0.100 in |
Hole Diameter B | 2.5 mm |
Hole Diameter B | 0.100 in |
Locking Head Height A | 2 mm |
Locking Head Height A | 0.080 in |
Locking Head Height B | 2 mm |
Locking Head Height B | 0.080 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Maximum Panel Thickness A | 1.6 mm |
Maximum Panel Thickness A | 0.062 in |
Maximum Panel Thickness B | 1.6 mm |
Maximum Panel Thickness B | 0.062 in |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Panel Thickness A Range | 1.6 mm |
Panel Thickness A Range | 0.062 in |
Panel Thickness B Range | 1.6 mm |
Panel Thickness B Range | 0.062 in |
Spacer Length | 4.7 mm |
Spacer Length | 0.187 in |
Colour | Natural |
Full Material | Nylon 6/6 |
Hole A Fix Type | Locking Teardrop Fix |
Hole B Fix Type | Locking Teardrop Fix |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Special Features | Cupped Both Sides |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.