These spacers snap in easily by hand, locking into place. The arrowhead design along with the tension wings give them extra security. These have a larger design that provides a strong, sturdy mounting for heavily loaded PCBs. Available in 5 spacer lengths and in UL94 V-2 and V-0 materials
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Material Flammability Standard | Hole Diameter A | Hole Diameter B | Panel Thickness A Range | Panel Thickness B Range | Spacer Length | View |
---|---|---|---|---|---|---|---|---|---|
$0.47 - $0.5642 | Request the lead time here |
UL94 V-2
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.030 - 0.086 in
0.8 - 2.2 mm
|
0.030 - 0.086 in
0.8 - 2.2 mm
|
1.378 in
35 mm
|
||
DLCBSHD-30M-01 | $0.4353 - $0.5225 | 2000 In stock |
UL94 V-2
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.030 - 0.086 in
0.8 - 2.2 mm
|
0.030 - 0.086 in
0.8 - 2.2 mm
|
1.181 in
30 mm
|
|
$0.5661 - $0.6788 | Request the lead time here |
UL94 V-0
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.030 - 0.086 in
0.8 - 2.2 mm
|
0.030 - 0.086 in
0.8 - 2.2 mm
|
1.181 in
30 mm
|
||
$0.5241 - $0.6287 | Request the lead time here |
UL94 V-0
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.030 - 0.086 in
0.8 - 2.2 mm
|
0.030 - 0.086 in
0.8 - 2.2 mm
|
0.984 in
25 mm
|
||
$0.4184 - $0.5019 | 17000 In stock |
UL94 V-0
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.394 in
10.0 mm
|
||
$0.4032 - $0.4836 | 3000 In stock |
UL94 V-2
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.984 in
25.0 mm
|
||
$0.3731 - $0.4481 | Request the lead time here |
UL94 V-2
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.787 in
20.0 mm
|
||
$0.4851 - $0.5823 | Request the lead time here |
UL94 V-0
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.787 in
20.0 mm
|
||
DLCBSHD-35M-19 | $0.6111 - $0.7331 | Request the lead time here |
UL94 V-0
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
1.378 in
35.0 mm
|
|
$0.3216 - $0.3863 | Request the lead time here |
UL94 V-2
|
0.248 in
6.3 mm
|
0.248 in
6.3 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.030 - 0.087 in
0.8 - 2.2 mm
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.