A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.
The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.
This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | View | |
---|---|---|---|---|
$0.1266 - $1.6418 | 4366 In stock |
1.045 in
26.5 mm
|
||
$144.4163 - $180.3612 | 28 In stock |
36.000 in
914.4 mm
|
||
$1.4693 - $19.0817 | 3548 In stock |
4.500 in
114.3 mm
|
||
$135.1064 - $168.7124 | 85 In stock |
32.000 in
812.8 mm
|
||
$0.8448 - $9.801 | 1000 In stock |
2.860 in
72.6 mm
|
||
$1.5837 - $20.5766 | 2404 In stock |
4.500 in
114.3 mm
|
||
$26.2863 - $72.5067 | 1072 In stock |
20.000 in
508 mm
|
||
$1.3751 - $17.8412 | 3055 In stock |
4.000 in
101.6 mm
|
||
RRC6I | $3.8538 - $50.1213 | 2008 In stock |
6.640 in
168.7 mm
|
|
$0.2186 - $2.7476 | 3054 In stock |
1.050 in
26.7 mm
|
||
$2.4525 - $30.5637 | Request the lead time here |
4.500 in
114.3 mm
|
||
$0.9674 - $12.0803 | 242 In stock |
1.660 in
42.2 mm
|
||
$9.7868 - $27.0666 | 852 In stock |
12.600 in
320 mm
|
||
$1.3418 - $17.4132 | 2623 In stock |
4.000 in
101.6 mm
|
||
$383.0334 - $477.8576 | 38 In stock |
48.000 in
1219.2 mm
|
||
$4.2237 - $54.7691 | 689 In stock |
8.670 in
220.2 mm
|
||
$0.1161 - $1.5078 | 18880 In stock |
0.660 in
16.8 mm
|
||
$0.309 - $3.8603 | 4000 In stock |
0.540 in
13.7 mm
|
||
$0.2499 - $3.2471 | Request the lead time here |
1.660 in
42.2 mm
|
||
RRC16E | $13.9649 - $38.5338 | 285 In stock |
16.000 in
406.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.