Menu Search

Pipe Caps

In stock

A range of Pipe Caps that protect threaded and non-threaded NPT pipe ends. The cap is sized and designed for positive-gripping power over the outside diameter of the pipe.

The cap eliminates the ingress of contaminants and foreign materials, as well as protecting the pipe end from damage. Several styles with special features are available in this range.

This includes caps that have a vent hole for the prevention of pressure build up inside the pipe, which may otherwise force the cap off. The range also features lightweight options with internal rings to help reinforce a positive-grip and heavy duty caps with a thicker base for added protection over the outside diameter of the pipe.

  • Material: Polyethylene (PE)
  • Colours: Black, Blue, Orange, Red and Yellow

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Inside Diameter View
$0.4223 - $5.4725 27352 In stock
2.378 in
$3.5651 - $46.1631 14 In stock
5.630 in
$0.1454 - $1.8189 4781 In stock
0.540 in
$1.1855 - $14.805 1020 In stock
2.875 in
$0.309 - $3.8603 4000 In stock
0.540 in
  • of 4
Standard Sizes Pipe Cap - Inside Diameter - 60.4 mm | 2.378 in ; Inside Height - 27.4 mm | 1.080 in ; Orange

RRC2F

Price Range
$5.4725 - $0.4223

Stock Levels
27352 In stock
Attributes
  • Colour
    Orange
  • Compatible Nominal Pipe Sizes (All)
    NPT 2
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
Standard Sizes Pipe Cap - Inside Diameter - 143 mm | 5.630 in ; Inside Height - 54.6 mm | 2.150 in ; Orange

RRC5F

Price Range
$46.1631 - $3.5651

Stock Levels
14 In stock
Attributes
  • Colour
    Orange
  • Compatible Nominal Pipe Sizes (All)
    NPT 5
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
Standard Sizes Pipe Cap - Inside Diameter - 13.7 mm | 0.540 in Inside Height - 21.5 mm | 0.845 in Orange

CEX1/4B

Price Range
$1.8189 - $0.1454

Stock Levels
4781 In stock
Attributes
  • Colour
    Orange
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    No
Standard Sizes Pipe Cap - Inside Diameter - 73 mm | 2.875 in Inside Height - 37.2 mm | 1.465 in Black

CEX2-1/2B

Price Range
$14.805 - $1.1855

Stock Levels
1020 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    No
Standard Sizes Pipe Cap - Inside Diameter - 13.7 mm | 0.540 in Inside Height - 20.7 mm | 0.813 in Black

NPS1/4B

Price Range
$3.8603 - $0.309

Stock Levels
4000 In stock
Attributes
  • Colour
    Black
  • Fitting Style
    Push Fit
  • Full Material
    Polyethylene
  • Material
    PE
  • Vent Hole
    No