Menu Search

Plastic Corner Hinges

In stock

Internal Plastic Corner Hinges are made of polyamide 30% Glass Fibre Reinforced, with a pin made of plastic (POM). They are essentially used for light steel panels. The pin allow a quick removal of the door for easy access when internal access is required.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond in 24 hours or next business day

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Overall Length All
Overall Width All
Pin Diameter All
Pin Length All
Body Material All
Colour All
Show less filters Show more filters
1 result
Product SKUs information
Item Code Price range Availability Pin Diameter Overall Length Colour Pin Length Body Material Overall Width View
$2.50 - $2.80 476 In stock
0.236 in
2.283 in
Black
2.283 in
Nylon
0.846 in
Plastic Corner Hinges - Overall Length - 58.0 mm | 2.283 in ; Overall Width - 21.5 mm | 0.846 in

197201

Price Range
$2.80 - $2.50

Stock Levels
476 In stock
Attributes
  • Overall Length
    2.283 in
  • Pin Diameter
    0.236 in
  • Pin Length
    2.283 in
  • Body Material
    Nylon
  • Colour
    Black